High Speed Transmission Connector

Number of Positions   pos. Contact Pitch mm
Transmission Rate Gbps
 
Series

Catalog

Connector Type

Parts

Industry Standard

Safety Standards

Performance Characteristics

Transmission Rate

Contact Pitch

Mounting Pitch

Mated Height (Min.)

Mated Height (Max.)

Mated Height

Number of Positions

Tab Width (mm)

Remarks on Number of Positions

Floating Design

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Contact Plating

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

DF40
0.4mm Pitch, 1.5-4.0mm Height, BtoB/Board-to-FPC Connectors
DF40GL
0.4mm Pitch, 1.5mm High, Positive Lock, Shielded BtoB/Bd. to FPC
ER8
10⁺Gbps 0.8mm Pitch Board-to-Board Connectors
FX10
15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH
FX11
0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed BtoB
FX12
0.4mm Pitch, 1.5mm Board-to-Board Connectors with Dual Shielding
FX16
0.5mm Pitch, Next Generation High Speed Board-to-Wire Connectors
FX18
High Speed Transmission, 0.8mm Pitch for PCB Connections
FX23
0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed
FX23L
0.5mm Pitch, Power & Signal Hybrid, Low, Floating, High-Speed
HX2
IT1
High Speed, Matched-Impedance, Parallel BtoB Connectors
IT3
High-Speed(10⁺Gbps) BGA Mezzanine Connectors
IT5
High-Speed(25+ Gbps) BGA Mezzanine Connectors
XG1
10+ Gbps 0.5mm Pitch Stacking Connectors
Plug, Receptacle
USB2.0, USB3.0, MIPI, SATA, PCIe
5 Gbps
0.4 mm
0.4 mm
1.5 mm
4 mm
1.5, 2, 2.5, 3, 3.5, 4 mm
10, 12, 20, 24, 30, 34, 40, 44, 48, 50, 60, 70, 80, 90, 100
4 ground lines for shielding, 8 ground lines for shielding
30, 3000, 5000
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-55, -35 ℃
Plug, Receptacle
USB2.0, USB3.0, MIPI, SATA, PCIe
5 Gbps
0.4 mm
0.4 mm
1.5 mm
1.5 mm
1.5 mm
44
4 ground lines for shielding
30
SMT
Straight
Gold
0.35 A
AC 30 V
DC 30 V
85 ℃
-55 ℃
Plug, Receptacle
SAS, SATA, PCIe
10 Gbps
0.8 mm
0.8 mm
7 mm
12 mm
7.000, 12.000 mm
10, 20, 30, 40, 50, 60, 70, 80, 100, 120
No
100
SMT
Straight, Right angle
Gold
0.5 A
AC 100 V
85 ℃
-55 ℃
Plug, Receptacle, Interposer
Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
10, 15 Gbps
0.5 mm
0.5 mm
4 mm
13 mm
4, 5, 6, 7, 8, 9, 10, 11, 12, 13 mm
80, 96, 100, 120, 140, 144, 168
10 Ground contacts, 12 Ground contacts, 14 Ground contacts, 8 Ground contacts
Yes
50
SMT
Straight
Gold
0.3 A
AC 50 V
DC 50 V
85 ℃
-55 ℃
Plug, Receptacle
0.5 mm
0.5 mm
2 mm
3 mm
2, 2.5, 3 mm
60, 68, 80, 92, 100, 116, 120, 140
10 Ground contacts, 12 Ground contacts, 6 Ground contacts, 8 Ground contacts
50
SMT
Straight
Gold
0.3 A
AC 50 V
85 ℃
-55 ℃
Receptacle, Header
0.4 mm
0.4 mm
1.5 mm
3.5 mm
1.5, 3.5 mm
24, 40, 60, 80
30
SMT
Straight
Gold
0.3 A
AC 30 V
85 ℃
-55 ℃
Plug, Receptacle, Housing, Others
Ground plate
LVDS, V-by-One HS
2, 5, 6 Gbps
0.5 mm
0.5 mm
21, 30, 31, 41, 51
50
SMT
Straight, Right angle
Gold
0.5 A
AC 60 V
80, 85 ℃
-55 ℃
Plug, Receptacle, Interposer
10 Gbps
0.8 mm
0.8 mm
10 mm
45 mm
10, 15, 20, 25, 30, 35, 40, 45 mm
40, 60, 80, 100, 120, 140, 160, 180
4 Power contacts
500
SMT
Straight, Right angle
Gold
0.5 A
AC 100 V
85 ℃
-55 ℃
Receptacle, Header
8 Gbps
0.5 mm
0.5 mm
15 mm
30 mm
15, 20, 25, 30 mm
20, 40, 60, 80, 100, 120
Yes
100
SMT, THT
Straight, Right angle
Gold
0.5 A
AC 50 V
DC 50 V
105 ℃
-55 ℃
Receptacle, Header
8 Gbps
0.5 mm
0.5 mm
8 mm
12 mm
8, 10, 12 mm
20, 40, 60, 80, 100, 120
Yes
100
SMT
Straight
Gold
0.5 A
AC 50 V
DC 50 V
105 ℃
-55 ℃
Receptacle, Interposer, Others
Tool
Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
3.125 Gbps
0.5 mm
0.5 mm
15 mm
31.7 mm
15, 18.6, 19, 22, 23, 30, 31.7 mm
168, 252
Yes
20
SMT
Straight
Gold
0.4 A
AC 50 V
85 ℃
-55 ℃
Plug, Receptacle, Interposer, Others
Tool
Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
10 Gbps
1.5 mm
1.5 mm
14 mm
42 mm
14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31, 32, 33, 34, 35, 36, 37, 38, 39, 40, 41, 42 mm
100, 200, 300
No, Yes
5, 100
BGA
Straight
Gold
0.5 A
AC 50 V
85 ℃
-55 ℃
Receptacle, Interposer
Ethernet, Infiniband, SAS, SATA
25 Gbps
1.5 mm
1.5 mm
14 mm
40 mm
14, 15, 16, 18, 19, 20, 22, 23, 24, 25, 26, 27, 28, 29, 30, 32, 33, 34, 35, 36, 37, 38, 39, 40 mm
100, 200, 300
Yes
100
BGA
Straight
Gold
0.2 A
AC 50 V
85 ℃
-55 ℃
Plug, Receptacle, Interposer, Others
Guide Pin, Guide Socket
Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
10 Gbps
0.5 mm
0.5 mm
20 mm
44 mm
20, 22, 23, 30, 32, 33, 34, 35, 36, 38, 40, 41, 42, 43, 44 mm
60, 100, 200
No
20
SMT
Straight
Gold
0.3 A
AC 50 V
85 ℃
-55 ℃