Mezzanine Connection

Number of Positions   pos. Contact Pitch mm

Mated Height

  mm Rated Current
  A
 
Series

Catalog

Connector Type

Parts

Industry Standard

Safety Standards

Performance Characteristics

Transmission Rate

Contact Pitch

Mounting Pitch

Mated Height (Min.)

Mated Height (Max.)

Mated Height

Number of Positions

Tab Width (mm)

Remarks on Number of Positions

Floating Design

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Contact Plating

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

BM10
0.4mm Pitch, 0.6mm/0.8mm Height, BtoB/Board-to-FPC Connectors
BM14
0.4mm Pitch, 0.8mm/1.3mm Height, Board-to-FPC Connectors
BM15FR
0.35mm Pitch, 0.7/0.8mm High, High Retention, BtoB/Bd.-to-FPC
BM20
0.4mm Pitch, 0.6 and 0.8mm Height, BtoB/Board-to-FPC Connectors
BM22
4A Micro Hybrid FPC-to-Board Connectors
BM23FR
0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board
BM23PF
0.35mm Pitch, 0.8mm High, BtoB/Bto FPC, Rated Current up to 5A
BM24
0.35mm Pitch 0.8mm High, Power & Signal Hybrid, BtoB/FPC-to-Bd.
BM25
0.7mm Height FPC-to-Board Connectors up to 10Amps
BM26
BM28
0.35mm Pitch, 0.6mm Height, BtoB/Board to FPC with up to 5A
BM29
Ultra-Small, Power & Signal Hybrid, BtoB/FPC to Bd. with 3A Max.
DF10
DF11
2.0mm Double-Row Connectors (UL/CSA Certified)
DF12
0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT BtoB Connectors
DF15
0.65mm Pitch SMT Board-to-Board Connectors
DF17
0.5mm Pitch Board-to-Board Connectors
DF18
0.4mm Pitch, 1.5mm Height, BtoB/Board-to-FPC Connectors
DF23
0.5mm Pitch Low-Profile (H=1.5mm) BtoB/Board-to-FPC Connectors
DF26
1.1mm Pitch Low Profile Compression Connectors
Plug, Receptacle
USB3.0, MIPI
0.4 mm
0.4 mm
0.6 mm
0.8 mm
0.6, 0.8 mm
10, 14, 16, 20, 24, 30, 34, 40, 44, 50, 54, 60
10, 500
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
60, 85 ℃
-35, -10 ℃
Plug, Receptacle
USB3.0, USB3.1, MIPI
10 Gbps
0.4 mm
0.4 mm
0.8 mm
1.3 mm
0.8, 1.3 mm
10, 12, 14, 16, 20, 22, 24, 28, 30, 34, 38, 40, 44, 50, 54, 60, 64
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-35 ℃
Plug, Receptacle
MIPI
1.5 Gbps
0.35 mm
0.35 mm
0.8 mm
0.8 mm
0.8 mm
10, 20, 22, 24, 30
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-35 ℃
Plug, Receptacle
USB3.0, MIPI
0.4 mm
0.4 mm
0.6 mm
0.8 mm
0.6, 0.8 mm
10, 16, 20, 24, 30, 34, 40, 50, 60
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-35 ℃
Plug, Receptacle
0.4 mm
0.4 mm
0.9 mm
0.9 mm
0.9 mm
2, 4
2
10
SMT
Straight
Gold
4 A
AC 30, 50 V
DC 30, 50 V
85 ℃
-35 ℃
Plug, Receptacle
0.35 mm
0.35 mm
0.6 mm
0.8 mm
0.6, 0.8 mm
6, 8, 10, 12, 16, 18, 20, 24, 30, 34, 40, 50, 60
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-55 ℃
Plug, Receptacle
0.35 mm
0.35 mm
0.8 mm
0.8 mm
0.8 mm
10, 14, 20, 24, 30, 40, 42, 46, 54
10
SMT
Straight
Gold
0.3, 4 A
AC 30 V
DC 30 V
85 ℃
-55 ℃
Plug, Receptacle
USB2.0, USB3.0, USB3.1
10 Gbps
0.35 mm
0.35 mm
0.8 mm
0.8 mm
0.8 mm
10, 20, 24, 30, 40, 50
2
10
SMT
Straight
Gold
0.2, 0.25 A
AC 30 V
DC 30 V
85 ℃
-40 ℃
Plug, Receptacle
USB2.0, USB3.0, USB3.1
10 Gbps
0.4 mm
0.4 mm
0.7 mm
0.7 mm
0.7 mm
2
2
10
SMT
Straight
Gold
9, 10 A
AC 30 V
DC 30 V
85 ℃
-40 ℃
Receptacle
1, 1.6 mm
1, 1.6 mm
1 mm
4 mm
1, 1.4, 4 mm
4, 6, 8
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-35 ℃
Plug, Receptacle
USB2.0, USB3.0, USB3.1
10 Gbps
0.35 mm
0.35 mm
0.6 mm
0.6 mm
0.600 mm
6, 10, 16, 20, 24, 30, 34, 40, 44, 50, 58, 60
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-40 ℃
Plug, Receptacle
USB3.1
10 Gbps
0.35 mm
0.35 mm
0.6 mm
0.6 mm
0.6 mm
2
10
SMT
Straight
Gold
0.3 A
AC 30 V
DC 30 V
85 ℃
-40 ℃
Receptacle
2 mm
2 mm
26, 31
50
THT
Straight
Gold
2 A
AC 250 V
85 ℃
-30 ℃
Adapter, Contact, Socket, Header, In-line plug, Short pin
2 mm
2 mm
4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 40
No
30, 50
SMT, THT
Straight, Right angle
Gold, Tin
0.5, 2 A
AC 250 V
DC 250 V
85 ℃
-40 ℃
Plug, Receptacle
5 Gbps
0.5 mm
0.5 mm
3 mm
5 mm
3, 3.5, 4, 5 mm
10, 14, 20, 30, 32, 36, 40, 50, 60, 80
50
SMT
Straight
Gold
0.3 A
AC 50 V
125 ℃
-45 ℃
Plug, Receptacle
0.65 mm
0.65 mm
4 mm
8 mm
4, 5, 6, 7, 8 mm
20, 30, 40, 50
50
SMT
Straight
Gold
0.3 A
AC 50 V
85 ℃
-35 ℃
Plug, Receptacle
0.5 mm
0.5 mm
4 mm
8 mm
4, 5, 5.5, 6, 6.5, 7, 8 mm
20, 26, 30, 40, 50, 60, 70, 80
30, 50
SMT
Straight
Gold
0.3 A
AC 50 V
85 ℃
-35 ℃
Receptacle
0.4 mm
0.4 mm
1.5 mm
1.5 mm
1.5 mm
50
50
SMT
Straight
Gold
0.3 A
AC 30 V
85 ℃
Plug, Receptacle
0.5 mm
0.5 mm
1.5 mm
2 mm
1.5, 2 mm
10, 12, 14, 16, 18, 20, 22, 30, 40, 50, 60
50
SMT
Straight
Gold
0.3 A
AC 50 V
85 ℃
-35 ℃
Receptacle
1.1 mm
1.1 mm
1.55 mm
2.05 mm
1.55, 2.05 mm
9
50
SMT
Straight
Gold
0.5 A
AC 50 V
DC 30 V
85 ℃
-35 ℃