Perpendicular Connection

Number of Positions   pos. Contact Pitch mm
Rated Current
  A
 
Series

Catalog

Connector Type

Parts

Industry Standard

Safety Standards

Performance Characteristics

Transmission Rate

Contact Pitch

Mounting Pitch

Mated Height (Min.)

Mated Height (Max.)

Mated Height

Number of Positions

Tab Width (mm)

Remarks on Number of Positions

Floating Design

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Contact Plating

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

A1
2.54mm Pitch High Density Connectors
A3
2.0mm Pitch Double Row Miniature Connectors
DF11
2.0mm Double-Row Connectors (UL/CSA Certified)
DF3
2.0mm Pitch Discrete Wire, BtoB Connectors (UL/CSA Certified)
EX
0.8mm Pitch, Connectors for Medical and Industrial Applications
EX60B
Interface Connector with Minimal Withdrawal Force
FX1
1.27mm Pitch Board-to-Board Connectors
FX18
High Speed Transmission, 0.8mm Pitch for PCB Connections
FX2
1.27mm Pitch Multi-Function Two Piece Connectors
FX20
0.5mm Pitch, Board-to-Board Connectors with Floating Structure
FX23
0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed
FX30
13-25A, Position Misalignment Absorption, Power Supply for BtoB
FX5
1.0mm Pitch BtoB Connectors for Vertical Connection
FX5M1
1.0mm Pitch, High-Pin-Count Board-to-Board Connectors
HIF3F
Box Type Pin Header to Prevent Mis-Insertion
HIF3FC
2.54mm Pitch Low Profile Connectors
HIF3G
HIF3H
2.54mm Pitch Board-to-Board Connectors
HIF6
1.27mm Pitch Two-Piece Connectors
HIF7
Contact, Header, Housing
2.54 mm
2.54 mm
4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 26, 30, 34, 36, 40, 50, 60, 64
500
THT
Straight, Right angle
Gold
3 A
AC 200, 250 V
85 ℃
-55 ℃
Receptacle, Contact, Header, Housing, Short pin, Accessory
Guide Pin
2 mm
2 mm
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 36, 40, 44, 48, 50, 62
100
SMT, THT
Straight, Right angle
Gold
1 A
AC 200 V
85 ℃
-55 ℃
Adapter, Contact, Socket, Header, In-line plug, Short pin
2 mm
2 mm
4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 40
No
30, 50
SMT, THT
Straight, Right angle
Gold, Tin
0.5, 2 A
AC 250 V
DC 250 V
85 ℃
-40 ℃
Adapter, Contact, Socket, Header, In-line plug, Others
JIS, IEC
UL, C-UL/CSA
2 mm
2 mm
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
No
30, 50
SMT, THT
Straight, Right angle
Gold, Tin
3 A
AC 250 V
DC 250 V
85, 105 ℃
-55, -30 ℃
Plug, Receptacle, Others
0.8 mm
280
10000
THT
Right angle
Gold
0.5 A
AC 250 V
85 ℃
-25 ℃
Plug, Receptacle
0.5, 0.6 mm
29
3000, 10000
SMT
Straight, Right angle
Gold
0.5 A
AC 125, 250 V
85 ℃
-55 ℃
Receptacle, Header
1.27 mm
2.54 mm
144, 192, 216
48, 64, 72
500
THT
Straight, Right angle
Gold
1 A
AC 250 V
85 ℃
-55 ℃
Plug, Receptacle, Interposer
10 Gbps
0.8 mm
0.8 mm
10 mm
45 mm
10, 15, 20, 25, 30, 35, 40, 45 mm
40, 60, 80, 100, 120, 140, 160, 180
4 Power contacts
500
SMT
Straight, Right angle
Gold
0.5 A
AC 100 V
85 ℃
-55 ℃
Receptacle, Socket, Header
0.635, 1.27, 2.54 mm
0.635, 1.27 mm
20, 32, 40, 52, 60, 68, 80, 100, 120
500
SMT, THT
Straight, Right angle
Gold
0.5 A
AC 125 V
85 ℃
-55 ℃
Receptacle, Header
0.5 mm
0.5 mm
15 mm
30 mm
15, 20, 25, 30 mm
20, 40, 60, 80, 100, 120, 140
Yes
50
SMT
Straight, Right angle
Gold
0.5 A
AC 50 V
85 ℃
-55, -15 ℃
Receptacle, Header
8 Gbps
0.5 mm
0.5 mm
15 mm
30 mm
15, 20, 25, 30 mm
20, 40, 60, 80, 100, 120
Yes
100
SMT, THT
Straight, Right angle
Gold
0.5 A
AC 50 V
DC 50 V
105 ℃
-55 ℃
Receptacle, Header
3.81, 7.62 mm
3.81, 7.62 mm
20 mm
30 mm
20, 25, 30 mm
2, 3, 4, 5
100
THT
Straight, Right angle
Gold
20, 22, 23, 24, 25 A
AC 250, 600 V
DC 250, 600 V
105 ℃
-55 ℃
Receptacle, Header
0.5, 1 mm
1 mm
20, 40, 52, 56, 60, 68, 80
500
SMT, THT
Straight, Right angle
Gold
0.5 A
AC 100 V
85 ℃
-55 ℃
Header
2.54 mm
2.54 mm
10, 16, 20, 26, 30, 34, 40, 50, 60
500
THT
Straight, Right angle
Gold
1 A
AC 200 V
85 ℃
-55 ℃
Receptacle, Header
2.54 mm
2.54 mm
8.9 mm
9.5 mm
8.9, 9.5 mm
10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
500
THT
Straight, Right angle
Gold
1 A
AC 200 V
85 ℃
-55 ℃
Header, Housing, Short pin
2.54 mm
2.54 mm
2, 15, 20, 50
100, 500
THT
Straight, Right angle
Gold
3 A
AC 200 V
Receptacle, Header
2.54 mm
2.54 mm
4.5 mm
14 mm
4.5, 6, 9.5, 14 mm
4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 25, 26, 30, 34, 40, 50, 60, 64
500
THT, Wire wrapping
Straight, Right angle
Gold
1, 3 A
AC 250, 300 V
85 ℃
-55 ℃
Receptacle, Socket, Header
1.27, 2.54 mm
1.27 mm
20, 26, 32, 34, 40, 50, 52, 60, 68, 80, 100
500
THT
Straight, Right angle
Gold
0.5 A
AC 125 V
85 ℃
-55 ℃
Receptacle, Header
1.27 mm
2.54 mm
34, 40, 50, 60, 68, 80, 100, 120
500
THT
Straight, Right angle
Gold
0.5 A
AC 125 V
85 ℃
-55 ℃