CX60-24S-1000-C

Product CX60-24S-1000-C
Series CX
Connector Type Plug
Cable Assembly Yes
Cable Length 1000 mm
Industry Standard USB3.1

Detailed Specifications

Last Updated On Sep. 10, 2018

Part No. CX60-24S-1000-C
CL No. CL0480-0618-0-00
Connector Type Plug
Cable Assembly Yes
Cable Length 1000 mm
Industry Standard USB3.1
Performance Characteristics USB3.1 Gen2
Transmission Rate 10 Gbps
Mating/Unmating Cycles 10000
Number of Positions 24
Contact Pitch 0.5 mm
Contact Plating Gold
Locking Style Friction
Rated Current 5 A
Rated Voltage (AC) AC 20 V
Operating Temperature -20 to 80 ℃
Number of Rows (Interface) 2
Plating Thickness 0.75 µm
Staggered Lead No
Shell Material Stainless steel
Contact Gender Female
Metal Shields No
Connector Height 6.5 mm
Connector Length 1000 mm
Connector Width 12.35 mm
Wire Insulation Diameter 4.8 mm
Cable Outer Diameter 4.8 mm
Packaging Type Bag
Minimum Order Quantity 1 PCS
Product Mass 51 g
Pick-up Tape No

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD

*I need help with a product or information