Card Edge

Number of Positions   pos.
 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Number of Positions

Mounting Pitch

Contact Pitch

Mounting Style

Connector Height

Contact Plating

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Recommended PCB Thickness

Operating Temperature (Max.)

Operating Temperature (Min.)

CR22
2.54mm Pitch Card Edge Connectors
CR7
HIF5
Card Edge Type Ribbon Cable Connectors
Receptacle
20, 30, 34, 36, 44, 50, 60, 62, 68, 72, 80, 100, 120
2.54 mm
THT
15.49, 16.5 mm
Gold
3 A
AC 300 V
500
85 ℃
-55 ℃
Receptacle
12, 20, 30, 36, 44, 56, 72, 80
3.96, 4 mm
THT
12, 16.1 mm
Gold
3 A
AC 600 V
DC 850 V
500
85 ℃
-30 ℃
Socket, Accessory
Polarization key
20, 26, 34, 40, 50, 60
2.54 mm
16.5 mm
Gold
1 A
AC 200 V
500
85 ℃
-55 ℃