Global icon

DF20A-10DS-1C

CL0686-0020-3-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF20A-10DS-1C
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • DF20A-10DS-1C
  • CL No.
  • CL0686-0020-3-00
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 10
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • 1.0 mm
  • Contact Pitch
  • 1.0 mm
  • Connector Length
  • 7.2 mm
  • Connector Width
  • 5.0 mm
  • Connector Height
  • 4.1 mm
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight
  • Mating/Unmating Cycles
  • 50
  • Contact Plating
  • Gold
  • Plating Thickness
  • Housing Color
  • Beige
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 32
  • Recommended Max. Wire Size (AWG)
  • 28
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Panel Mounting Style
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Locking Style
  • Friction
  • Key
  • No
  • Finger Protection
  • Metal Shields
  • No
  • Rated Current
  • 1.0 A
  • Rated Voltage (AC)
  • AC 100.0 V
  • Rated Voltage (DC)
  • DC 100.0 V
  • Contact Resistance
  • 30.0 mΩ Max.
  • Withstanding Voltage
  • 300 V Max.
  • Performance Characteristics
  • LVDS
  • Transmission Rate
  • UL Style Wire/Cable
  • UL 1571
  • Min. Wire Insulation Diameter
  • 0.54 mm
  • Max. Wire Insulation Diameter
  • 0.6 mm
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 0.0759 g
  • Static Sensitive
  • Qty/Box
  • 5000 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks