- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF22-1416SCFA
CL0680-1085-6-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DF22-1416SCFA
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- DF22-1416SCFA
- CL No.
- CL0680-1085-6-00
Basic Specifications
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- Rated Current
- 20.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1000.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 16
- Recommended Max. Wire Size (AWG)
- 16
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 2500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1430
- Min. Wire Insulation Diameter
- 2.4 mm
- Max. Wire Insulation Diameter
- 3.0 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 2500 PCS
- Pick-up Tape
- Mass
- 0.54 g
- Static Sensitive
- Qty/Box
- 7500 PCS
Others
- Cable Color
- Glow Wire Compliant
- Yes
- Remarks
- Standard product
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF22-1416SCFA_CL0680-1085-6-00_2DDrawing_0000967032.pdf: 77 KB]
- Drawing (2D) - 日本語 [DF22-1416SCFA_CL0680-1085-6-00_2DDrawing_0000502842.pdf: 85 KB]
- Specification Sheet - English [DF22-1416SCFA_CL0680-1085-6-00_SpecSheet_0000231784.pdf: 61 KB]
- Specification Sheet - 日本語 [DF22-1416SCFA_CL0680-1085-6-00_SpecSheet_0001057346.pdf: 106 KB]
Assembly Information
- Cable Assembly Instruction - English [DF22-1416SCFA_CL0680-1085-6-00_CableAsseyInstruction_0001227474.pdf: 555 KB]
- Cable Assembly Instruction - 日本語 [DF22-1416SCFA_CL0680-1085-6-00_CableAsseyInstruction_0001224988.pdf: 640 KB]
- Crimp Condition - English [DF22-1416SCFA_CL0680-1085-6-00_CrimpCondition_0001606675.pdf: 180 KB]
- Crimp Condition - 日本語 [DF22-1416SCFA_CL0680-1085-6-00_CrimpCondition_0001606674.pdf: 180 KB]
- Crimp Condition 068010856_DF22-1416SCFA(φ2.78)_CC [DF22-1416SCFA_CL0680-1085-6-00_CrimpCondition_D145911_ja.pdf: 20 KB]
- Crimp Quality Standard - English [DF22-1416SCFA_CL0680-1085-6-00_CrimpQualityStandard_0001325273.pdf: 39 KB]
- Crimp Quality Standard - 日本語 [DF22-1416SCFA_CL0680-1085-6-00_CrimpQualityStandard_0001325272.pdf: 49 KB]
Applicable Tools to the Terminal
Part No. | Tool Type | Tool Name |
---|---|---|
Automated Crimping Machine Body |
Main unit of crimping machine | |
Applicator |
||
Applicator |