DF40C-60DP-0.4V(51)

Product DF40C-60DP-0.4V(51)
Series DF40
Connector Type Plug
Performance Characteristics USB2.0, USB3.0, MIPI, SATA, PCIe
Transmission Rate 5 Gbps
Contact Pitch 0.4 mm

Detailed Specifications

Last Updated On Dec. 19, 2016

Part No. DF40C-60DP-0.4V(51)
CL No. CL0684-4003-3-51
Connector Type Plug
Performance Characteristics USB2.0, USB3.0, MIPI, SATA, PCIe
Transmission Rate 5 Gbps
Contact Pitch 0.4 mm
Mounting Pitch 0.4 mm
Mated Height 1.5 to 4 [1.5, 2, 2.5, 3, 3.5, 4] mm
Number of Positions 60
Mating/Unmating Cycles 30
Mounting Style SMT
Connector Orientation Straight
Contact Plating Gold
Rated Current 0.3 A
Rated Voltage (AC) AC 30 V
Rated Voltage (DC) DC 30 V
Operating Temperature -35 to 85 ℃
Plating Thickness 0.05 µm
Metal Shields No
Housing Color Black
PCB Cleaning No
Positioning Boss No
Solder Wicking Prevention Yes
Withstanding voltage 100 V Max.
Contact Resistance 90 mΩ Max.
Connector Length 13.52 mm
Connector Width 2.97 mm
Connector Height 1.14 mm
Packaging Type Reel
Minimum Order Quantity 5000 PCS
Pick-up Tape No
Product Mass 0.045 g

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD
Simulation Model (Touchstone) *Details are available on Product Series page.
DOWNLOAD
Signal Integrity Report *Details are available on Product Series page.
DOWNLOAD
Assembly Information Product Guidelines *Details are available on Product Series page.
DOWNLOAD

*I need help with a product or information

Mating Connectors