- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF57AH-2S-1.2C
CL0666-0112-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DF57AH-2S-1.2C
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- DF57AH-2S-1.2C
- CL No.
- CL0666-0112-0-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 2
- Number of Rows (Interface)
- 1
- Mounting Pitch
- Contact Pitch
- 1.2 mm
- Connector Length
- 3.5 mm
- Connector Width
- 4.6 mm
- Connector Height
- 1.4 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- Contact Plating
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Swing-lock
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Rated Current
- Rated Voltage (AC)
- Rated Voltage (DC)
- Contact Resistance
- Withstanding Voltage
- Performance Characteristics
- USB2.0
- Transmission Rate
- 0.48 Gbps
Dimensional Information
- UL Style Wire/Cable
- UL 3302, 3610
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- 0
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Mass
- 0.013 g
- Static Sensitive
- Qty/Box
- 40000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF57AH-2S-1.2C_CL0666-0112-0-00_2DDrawing_0001120961.pdf: 92 KB]
- Drawing (2D) - 日本語 [DF57AH-2S-1.2C_CL0666-0112-0-00_2DDrawing_0001120960.pdf: 84 KB]
- Specification Sheet - English [DF57AH-2S-1.2C_CL0666-0112-0-00_SpecSheet_0001120964.pdf: 70 KB]
- Specification Sheet - 日本語 [DF57AH-2S-1.2C_CL0666-0112-0-00_SpecSheet_0001120963.pdf: 119 KB]
- Product Guidelines - English [DF57AH-2S-1.2C_CL0666-0112-0-00_Guideline_0000122254.pdf: 276 KB]
- Product Guidelines - 日本語 [DF57AH-2S-1.2C_CL0666-0112-0-00_Guideline_0000107795.pdf: 331 KB]