- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF57H-3P-1.2V(21)
CL0666-0105-0-21
RoHS2
※ The actual product may differ from the image
- Part No.
- DF57H-3P-1.2V(21)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 05, 2024
Product information
- Part No.
- DF57H-3P-1.2V(21)
- CL No.
- CL0666-0105-0-21
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 3
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 1.2 mm
- Contact Pitch
- 1.2 mm
- Connector Length
- 5.3 mm
- Connector Width
- 4.35 mm
- Connector Height
- 1.4 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- 1.0 mm Max.
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Swing-lock
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Rated Current
- 2.0 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Contact Resistance
- Withstanding Voltage
- 500 V Max.
- Performance Characteristics
- USB2.0
- Transmission Rate
- 0.48 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- 0
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 5000 PCS
- Pick-up Tape
- Mass
- 0.02 g
- Static Sensitive
- Qty/Box
- 5000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF57H-3P-1.2V(21)_CL0666-0105-0-21_2DDrawing_0000952182.pdf: 425 KB]
- Drawing (2D) - 日本語 [DF57H-3P-1.2V(21)_CL0666-0105-0-21_2DDrawing_0000872427.pdf: 234 KB]
- Specification Sheet - English [DF57H-3P-1.2V(21)_CL0666-0105-0-21_SpecSheet_0000363731.pdf: 75 KB]
- Specification Sheet - 日本語 [DF57H-3P-1.2V(21)_CL0666-0105-0-21_SpecSheet_0000926551.pdf: 136 KB]
- Product Guidelines - English [DF57H-3P-1.2V(21)_CL0666-0105-0-21_Guideline_0000122254.pdf: 276 KB]
- Product Guidelines - 日本語 [DF57H-3P-1.2V(21)_CL0666-0105-0-21_Guideline_0000107795.pdf: 331 KB]
Assembly Information
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF57H-3P-1.2V(21)_CL0666-0105-0-21_3DDrawing_IGES_0001218586I.zip: 113 KB]
- Drawing (3D) (STEP) [DF57H-3P-1.2V(21)_CL0666-0105-0-21_3DDrawing_STEP_0001218586S.zip: 105 KB]
- Foot Print (Allegro) [DF57H-3P-1.2V(21)_CL0666-0105-0-21_Footprint_Allegro_0001474214.zip: 144 KB] * Member registration is required.* Only for members
- Foot Print (Altium) [DF57H-3P-1.2V(21)_CL0666-0105-0-21_Footprint_Altium_0001612676.zip: 152 KB] * Member registration is required.* Only for members
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type