- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF59-4P-2FC(50)
CL0667-0008-0-50
RoHS2
※ The actual product may differ from the image
- Part No.
- DF59-4P-2FC(50)
- Connector Type
- Plug
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- DF59-4P-2FC(50)
- CL No.
- CL0667-0008-0-50
Basic Specifications
- Connector Type
- Plug
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 4
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 230.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 230.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- Contact Pitch
- 2.0 mm
- Connector Length
- 11.2 mm
- Connector Width
- 17.1 mm
- Connector Height
- 2.65 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- White
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
- Floating plug
Mechanical Specifications
- Locking Style
- Friction
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 50.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 50 PCS
- Pick-up Tape
- Mass
- 0.4 g
- Static Sensitive
- Qty/Box
- 2000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
- Floating plug for B-B connection
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF59-4P-2FC(50)_CL0667-0008-0-50_2DDrawing_0000948433.pdf: 227 KB]
- Drawing (2D) - 日本語 [DF59-4P-2FC(50)_CL0667-0008-0-50_2DDrawing_0000579902.pdf: 331 KB]
- Specification Sheet - English [DF59-4P-2FC(50)_CL0667-0008-0-50_SpecSheet_0000338905.pdf: 71 KB]
- Specification Sheet - 日本語 [DF59-4P-2FC(50)_CL0667-0008-0-50_SpecSheet_0000893270.pdf: 123 KB]
- Product Guidelines - English [DF59-4P-2FC(50)_CL0667-0008-0-50_Guideline_0000122165.pdf: 810 KB]
- Product Guidelines - 日本語 [DF59-4P-2FC(50)_CL0667-0008-0-50_Guideline_0000107398.pdf: 835 KB]
- Certifications (UL) [DF59-4P-2FC(50)_CL0667-0008-0-50_Certifications_UL_0001457465.pdf: 85 KB]
- Certifications (UL/cUL) [DF59-4P-2FC(50)_CL0667-0008-0-50_Certifications_cUL_0001457466.pdf: 85 KB]