- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF60-1012SCFA
CL0680-3014-9-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DF60-1012SCFA
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 03, 2024
Product information
- Part No.
- DF60-1012SCFA
- CL No.
- CL0680-3014-9-00
Basic Specifications
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 12
- Recommended Max. Wire Size (AWG)
- 10
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Rated Current
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (DC)
- DC 1000.0 V
- Contact Resistance
- Withstanding Voltage
- 3000 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1015
- Min. Wire Insulation Diameter
- 4.0 mm
- Max. Wire Insulation Diameter
- 5.2 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 900 PCS
- Pick-up Tape
- Mass
- 1.38 g
- Static Sensitive
- Qty/Box
- 900 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF60-1012SCFA_CL0680-3014-9-00_2DDrawing_0000951208.pdf: 101 KB]
- Drawing (2D) - 日本語 [DF60-1012SCFA_CL0680-3014-9-00_2DDrawing_0000594386.pdf: 103 KB]
- Specification Sheet - English [DF60-1012SCFA_CL0680-3014-9-00_SpecSheet_0000356842.pdf: 269 KB]
- Specification Sheet - 日本語 [DF60-1012SCFA_CL0680-3014-9-00_SpecSheet_0001093890.pdf: 341 KB]
- Product Guidelines - 日本語 [DF60-1012SCFA_CL0680-3014-9-00_Guideline_0001195125.pdf: 185 KB]
Assembly Information
- Cable Assembly Instruction - English [DF60-1012SCFA_CL0680-3014-9-00_CableAsseyInstruction_0000122262.pdf: 942 KB]
- Crimp Condition - English [DF60-1012SCFA_CL0680-3014-9-00_CrimpCondition_0001606690.pdf: 182 KB]
- Crimp Condition - 日本語 [DF60-1012SCFA_CL0680-3014-9-00_CrimpCondition_0001606689.pdf: 181 KB]
- Crimp Condition [DF60-1012SCFA_CL0680-3014-9-00_CrimpCondition_06803014900_DF60-1012SCFA_[MITSUBOSHI].pdf: 166 KB]
- Crimp Quality Standard - English [DF60-1012SCFA_CL0680-3014-9-00_CrimpQualityStandard_0001315718.pdf: 43 KB]
- Crimp Quality Standard - 日本語 [DF60-1012SCFA_CL0680-3014-9-00_CrimpQualityStandard_0000107767.pdf: 58 KB]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 8.0-12.0
AWG 8.0-12.0
AWG 8.0-12.0
AWG 8.0-12.0
AWG 8.0-12.0
AWG 8.0-12.0
AWG 8.0-12.0
Applicable Tools to the Terminal
Part No. | Tool Type | Tool Name |
---|---|---|
Applicator |