- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF61-2P-2.2V(22)
CL0666-5001-1-22
RoHS2
※ The actual product may differ from the image
- Part No.
- DF61-2P-2.2V(22)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 14, 2024
Product information
- Part No.
- DF61-2P-2.2V(22)
- CL No.
- CL0666-5001-1-22
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 2
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 2.2 mm
- Contact Pitch
- 2.2 mm
- Connector Length
- 5.1 mm
- Connector Width
- 7.35 mm
- Connector Height
- 2.18 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- 1.0 mm Max.
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- Housing Color
- Yellow
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Swing-lock
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Rated Current
- 5.0 A
- Rated Voltage (AC)
- AC 350.0 V
- Rated Voltage (DC)
- DC 350.0 V
- Contact Resistance
- 10.0 mΩ Max.
- Withstanding Voltage
- 1700 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 3000 PCS
- Pick-up Tape
- Mass
- 0.067 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF61-2P-2.2V(22)_CL0666-5001-1-22_2DDrawing_0000949809.pdf: 215 KB]
- Drawing (2D) - 日本語 [DF61-2P-2.2V(22)_CL0666-5001-1-22_2DDrawing_0000588160.pdf: 202 KB]
- Specification Sheet - English [DF61-2P-2.2V(22)_CL0666-5001-1-22_SpecSheet_0000347509.pdf: 77 KB]
- Specification Sheet - 日本語 [DF61-2P-2.2V(22)_CL0666-5001-1-22_SpecSheet_0000906932.pdf: 135 KB]
- Product Guidelines - 日本語 [DF61-2P-2.2V(22)_CL0666-5001-1-22_Guideline_0000107576.pdf: 337 KB]