- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF63WA-4EP-3.96C
CL0680-0611-1-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DF63WA-4EP-3.96C
- Connector Type
- In-line plug
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- DF63WA-4EP-3.96C
- CL No.
- CL0680-0611-1-00
Basic Specifications
- Connector Type
- In-line plug
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Number of Positions
- 4
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 3.96 mm
- Connector Length
- 13.16 mm
- Connector Width
- 37.96 mm
- Connector Height
- 14.76 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 22
- Recommended Max. Wire Size (AWG)
- 16
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Yes
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Rated Current
- 12.0 A
- Rated Voltage (AC)
- AC 630.0 V
- Rated Voltage (DC)
- DC 630.0 V
- Contact Resistance
- Withstanding Voltage
- 1500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- 1.7 mm
- Max. Wire Insulation Diameter
- 2.4 mm
- Notes on Recommended Wire
- 0
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 3.59 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Yes
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF63WA-4EP-3.96C_CL0680-0611-1-00_2DDrawing_0001113905.pdf: 65 KB]
- Drawing (2D) - 日本語 [DF63WA-4EP-3.96C_CL0680-0611-1-00_2DDrawing_0000627174.pdf: 61 KB]
- Specification Sheet - English [DF63WA-4EP-3.96C_CL0680-0611-1-00_SpecSheet_0001124259.pdf: 71 KB]
- Specification Sheet - 日本語 [DF63WA-4EP-3.96C_CL0680-0611-1-00_SpecSheet_0001110885.pdf: 124 KB]
- Product Guidelines - English [DF63WA-4EP-3.96C_CL0680-0611-1-00_Guideline_0001286667.pdf: 827 KB]
- Product Guidelines - 日本語 [DF63WA-4EP-3.96C_CL0680-0611-1-00_Guideline_0001284938.pdf: 899 KB]
- Certifications (UL) [DF63WA-4EP-3.96C_CL0680-0611-1-00_Certifications_UL_0001457492.pdf: 407 KB]
- Certifications (TUV) [DF63WA-4EP-3.96C_CL0680-0611-1-00_Certifications_TUV_0001457491.pdf: 1,269 KB]
- Certifications (UL/cUL) [DF63WA-4EP-3.96C_CL0680-0611-1-00_Certifications_cUL_0001457493.pdf: 407 KB]
Assembly Information
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 16.0-18.0