- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF65-2428SCFA(07)
CL0666-6016-4-07
RoHS2
※ The actual product may differ from the image
- Part No.
- DF65-2428SCFA(07)
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- DF65-2428SCFA(07)
- CL No.
- CL0666-6016-4-07
Basic Specifications
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- Rated Current
- 4.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.25 μm
- Housing Color
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 28
- Recommended Max. Wire Size (AWG)
- 24
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 10368
- Min. Wire Insulation Diameter
- 0.88 mm
- Max. Wire Insulation Diameter
- 1.11 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 18000 PCS
- Pick-up Tape
- Mass
- 0.013 g
- Static Sensitive
- Qty/Box
- 18000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF65-2428SCFA(07)_CL0666-6016-4-07_2DDrawing_0001144271.pdf: 64 KB]
- Drawing (2D) - 日本語 [DF65-2428SCFA(07)_CL0666-6016-4-07_2DDrawing_0001144270.pdf: 62 KB]
- Specification Sheet - English [DF65-2428SCFA(07)_CL0666-6016-4-07_SpecSheet_0001144273.pdf: 60 KB]
- Specification Sheet - 日本語 [DF65-2428SCFA(07)_CL0666-6016-4-07_SpecSheet_0001227750.pdf: 128 KB]
- Product Guidelines - 日本語 [DF65-2428SCFA(07)_CL0666-6016-4-07_Guideline_0000108285.pdf: 263 KB]
Assembly Information
- Cable Assembly Instruction - 日本語 [DF65-2428SCFA(07)_CL0666-6016-4-07_CableAsseyInstruction_0000108031.pdf: 237 KB]
- Crimp Quality Standard - English [DF65-2428SCFA(07)_CL0666-6016-4-07_CrimpQualityStandard_0001316050.pdf: 43 KB]
- Crimp Quality Standard - 日本語 [DF65-2428SCFA(07)_CL0666-6016-4-07_CrimpQualityStandard_0000108024.pdf: 99 KB]
Applicable Tools to the Terminal
Part No. | Tool Type | Tool Name |
---|---|---|
Manual Crimping Tool |
||
Automated Crimping Machine Body |
Main unit of crimping machine | |
Applicator |