- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF80-30P-SHL(52)
CL0662-8006-6-52
RoHS2
※ The actual product may differ from the image
- Part No.
- DF80-30P-SHL(52)
- Connector Type
- Others
- Parts
- Metal cover
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- DF80-30P-SHL(52)
- CL No.
- CL0662-8006-6-52
Basic Specifications
- Connector Type
- Others
- Parts
- Metal cover
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 30
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Wire Termination Method
- Soldering
- Recommended Wire Type
- Micro-coaxial cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Friction
- Key
- Finger Protection
- Metal Shields
- Yes
Electrical Specifications
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Contact Resistance
- Withstanding Voltage
- Performance Characteristics
- USB3.0, eDP, LVDS, SATA
- Transmission Rate
- 5.4 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Mass
- 0.11 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF80-30P-SHL(52)_CL0662-8006-6-52_2DDrawing_0000950467.pdf: 130 KB]
- Drawing (2D) - 日本語 [DF80-30P-SHL(52)_CL0662-8006-6-52_2DDrawing_0000590753.pdf: 133 KB]
- Specification Sheet - English [DF80-30P-SHL(52)_CL0662-8006-6-52_SpecSheet_0000351953.pdf: 88 KB]
- Specification Sheet - 日本語 [DF80-30P-SHL(52)_CL0662-8006-6-52_SpecSheet_0000912495.pdf: 100 KB]
- Product Guidelines - English [DF80-30P-SHL(52)_CL0662-8006-6-52_Guideline_0000122331.pdf: 333 KB]
- Product Guidelines - 日本語 [DF80-30P-SHL(52)_CL0662-8006-6-52_Guideline_0000107512.pdf: 297 KB]
Assembly Information
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 32.0-46.0
AWG 32.0-46.0