- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF80-50S-0.5V(52)
CL0662-8007-9-52
RoHS2
※ The actual product may differ from the image
- Part No.
- DF80-50S-0.5V(52)
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- DF80-50S-0.5V(52)
- CL No.
- CL0662-8007-9-52
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 50
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 0.5 mm
- Contact Pitch
- 0.5 mm
- Connector Length
- 31.0 mm
- Connector Width
- 5.0 mm
- Connector Height
- 1.65 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold
- Plating Thickness
- 0.05 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Micro-coaxial cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Friction
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 150 V Max.
- Performance Characteristics
- USB3.0, eDP, LVDS, SATA
- Transmission Rate
- 5.4 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 500 PCS
- Pick-up Tape
- Mass
- 0.2 g
- Static Sensitive
- Qty/Box
- 500 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF80-50S-0.5V(52)_CL0662-8007-9-52_2DDrawing_0000950475.pdf: 420 KB]
- Drawing (2D) - 日本語 [DF80-50S-0.5V(52)_CL0662-8007-9-52_2DDrawing_0000590766.pdf: 419 KB]
- Specification Sheet - English [DF80-50S-0.5V(52)_CL0662-8007-9-52_SpecSheet_0000351980.pdf: 122 KB]
- Specification Sheet - 日本語 [DF80-50S-0.5V(52)_CL0662-8007-9-52_SpecSheet_0000912505.pdf: 137 KB]
- Product Guidelines - English [DF80-50S-0.5V(52)_CL0662-8007-9-52_Guideline_0000122331.pdf: 333 KB]
- Product Guidelines - 日本語 [DF80-50S-0.5V(52)_CL0662-8007-9-52_Guideline_0000107512.pdf: 297 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF80-50S-0.5V(52)_CL0662-8007-9-52_3DDrawing_IGES_0001218789I.zip: 1,487 KB]
- Drawing (3D) (STEP) [DF80-50S-0.5V(52)_CL0662-8007-9-52_3DDrawing_STEP_0001218789S.zip: 691 KB]
- Foot Print (Allegro) [DF80-50S-0.5V(52)_CL0662-8007-9-52_Footprint_Allegro_0001474355.zip: 150 KB] * Member registration is required.* Only for members
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug