Global icon

DF81D-30P-0.4SD(52)

CL0662-8119-2-52

RoHS2

  • Part No.
  • DF81D-30P-0.4SD(52)
  • Connector Type
  • Plug
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • DF81D-30P-0.4SD(52)
  • CL No.
  • CL0662-8119-2-52
  • Connector Type
  • Plug
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 30
  • Rated Current
  • 0.8 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 100.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 100.0 V
  • Rated Voltage (DC) other
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • 0.4 mm
  • Contact Pitch
  • 0.4 mm
  • Connector Length
  • 16.8 mm
  • Connector Width
  • 2.64 mm
  • Connector Height
  • 0.82 mm
  • Mounting Style
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Right angle
  • Mating/Unmating Cycles
  • 30
  • Contact Plating
  • Gold
  • Plating Thickness
  • 0.1 μm
  • Housing Color
  • Black
  • Wire Termination Method
  • Soldering
  • Recommended Wire Type
  • Micro-coaxial cable
  • Recommended Min. Wire Size (AWG)
  • 46
  • Recommended Max. Wire Size (AWG)
  • 34
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Applicable FPC Cable Thickness (mm)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Panel Mounting Style
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Locking Style
  • Latch-lock
  • Key
  • Finger Protection
  • Metal Shields
  • Yes
  • Contact Resistance
  • Withstanding Voltage
  • 250 V Max.
  • Performance Characteristics
  • USB3.0, eDP, MIPI, LVDS, SATA
  • Transmission Rate
  • 5.4 Gbps
  • UL Style Wire/Cable
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • 0.54 mm
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Reel
  • Purchase Unit
  • 500 PCS
  • Pick-up Tape
  • Mass
  • 0.042 g
  • Static Sensitive
  • Qty/Box
  • 500 PCS
  • Cable Color
  • Glow Wire Compliant
  • Remarks

  Part No.
Connector Orientation , Connector Type
Right angle  
Receptacle 
Right angle  
Receptacle 
*Please be careful about the connection of dissimilar metal plating types.