- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DM3AT-SF-PEJM5
CL0609-0031-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DM3AT-SF-PEJM5
- Connector Type
- Socket
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- DM3AT-SF-PEJM5
- CL No.
- CL0609-0031-0-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Generic Type
- Industry Standard
- Recommended Card Type
- microSD Card
- Mounting Side
- Standard on-Board
- Mounting Style
- SMT
- CardBus
- Metal Shields
- Yes
- Eject Button Side
- Connector Height
- 1.68 mm
- Stand-off
- Detection Switch
- Yes
- Eject Mechanism
- Push-push
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 8
- Mounting Pitch
- 1.1 mm
- Contact Pitch
- 1.1 mm
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (DC)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Plating Thickness
- 0.03 μm
- Housing Color
- Black
- PCB Stabilizing Feature
- Eject Button
Electrical Specifications
- Contact Resistance
- 100.0 mΩ Max.
Dimensional Information
- Connector Length
- 13.85 mm
- Connector Width
- 15.95 mm
- Recommended PCB Thickness
Packaging Specifications
- Pick-up Tape
- Packaging Type
- Reel
- Purchase Unit
- 1500 PCS
- Mass
- 0.56 g
- Static Sensitive
- Qty/Box
- 1500 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DM3AT-SF-PEJM5_CL0609-0031-0-00_2DDrawing_0000947170.pdf: 600 KB]
- Drawing (2D) - 日本語 [DM3AT-SF-PEJM5_CL0609-0031-0-00_2DDrawing_0000572604.pdf: 522 KB]
- Specification Sheet - English [DM3AT-SF-PEJM5_CL0609-0031-0-00_SpecSheet_0000330930.pdf: 195 KB]
- Specification Sheet - 日本語 [DM3AT-SF-PEJM5_CL0609-0031-0-00_SpecSheet_0001078900.pdf: 216 KB]
- Product Guidelines - English [DM3AT-SF-PEJM5_CL0609-0031-0-00_Guideline_0000121624.pdf: 220 KB]
- Product Guidelines - 日本語 [DM3AT-SF-PEJM5_CL0609-0031-0-00_Guideline_0000106635.pdf: 358 KB]