Global icon

DN Series Scheduled to be discontinued

New 2.54mm Grid D-Subminiature Interface Connectors


Features

New D-subminiature interface connectors

1. 2.54 mm grid contact position enable high density circuit designing.
2. Stable quality due to the contact design based on our field-proven SM series (D sub-connector).
3. One-touch lock system ensures perfect operation.
4. The cover case uses a thin, low-back compact design that meets the needs of high density mounting.
It can be mounted between 17.78 millimeters (700mil) substrates.
5. The cover case is made of aluminum diecast to shield aginst electromagnetic waves In a combination
with a connector metal shell, the cover case is an ideal solution for noise.
6. Dip soldering connectors are provided with snap clamps for temporarily fixing the connector on the PCB.
7. IDC termination types are for standard 1.27 mm pitch cables, and are available for two types of cables:
AWG26 and AWG28.
8. Crimp contact cables from AWG26 through AWG28.
9. Allows you to take out the cable vertically or horizontally, as your application requires.

  • Connector Type
  • Plug, Receptacle, Contact, Others
  • Parts
  • Cover case
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
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 20, 26, 36, 50
  • Remarks on Number of Positions
  • Contact Pitch
  • 2.54 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Latch-lock
  • Rated Current
  • 1.0, 3.0 A
  • Rated Voltage (AC)
  • AC 200.0 V
  • Rated Voltage (DC)
  • DC 280.0 V
  • Mounting Style
  • THT
  • Connector Orientation
  • Straight, Right angle
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Crimping
  • Recommended Min. Wire Size (AWG)
  • 28
  • Recommended Max. Wire Size (AWG)
  • 26
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Cable Color

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.