All ProductsEF1

Features

Simple Assembly In-Line Power Connectors for up to 160A

1. Simplified assembly
2. Quick, snap in lock
3. 160A rated current capacity when using 38mm2 cable
4. Multiple mounting options
5. Simplified crimp terminations
6. Equipped with guide keys
7. Pending TÜV, UL certifications
8. RoHS compliant

Specifications

Connector Type Plug, Receptacle, Contact, Others
Panel Mounting Style Screw, DIN rail
Salt Spray Test Duration (Corrosion Resistance) 48 h
Number of Positions 1
Contact Plating Tin
Mating/Unmating Cycles 30
Rated Current 160, 130 A
Rated Voltage (AC) AC 1000, 600 V
Rated Voltage (DC) DC 1000, 600 V
Connector Orientation Straight
Wire Termination Method Crimping
Locking Style Latch-lock
Recommended Min. Wire Size (mm²) 14, 22, 8, 26.66 mm²
Recommended Max. Wire Size (mm²) 14, 22, 8, 42.42 mm²
Shell Material Plastic
Operating Temperature (Max.) 105 ℃
Operating Temperature (Min.) -25 ℃
Catalog Product Series Catalog DOWNLOAD

*I need help with a product or information

Products

PART NUMBER CONFIGURATION

Number of Positions   pos. Rated Current
  A
Connector Type  

Cable Outer Diameter φ
Panel Mounting Style
Wire Termination Method  
Product Type   AWG wire
Contact Plating  
Finish on Shell  
Locking Style  

Connector Orientation

Water Resistance IP

or above

 
 

Part No.

Catalog

Drawing

Number of Positions

Rated Current

Connector Height

Cable Outer Diameter

Panel Mounting Style

Wire Termination Method

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Contact Plating

Finish on Shell

Locking Style

Connector Orientation

Water Resistance

12.4 mm
12.4 mm
12.4 mm
1
160 A
72.8 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
28.3 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
28.3 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
28.3 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
31.8 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
31.8 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
31.8 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
31.8 mm
11.7 mm
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
12.4 mm
DIN rail
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
12.4 mm
DIN rail
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
12.4 mm
DIN rail
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
12.4 mm
DIN rail
Crimping
Tin
Latch-lock
Straight
1
160 A
46.7 mm
12.4 mm
DIN rail
Crimping
Tin
Latch-lock
Straight
1
160 A
72.8 mm
12.4 mm
Screw
Crimping
Tin
Latch-lock
Straight
1
160 A
72.8 mm
12.4 mm
Screw
Crimping
Tin
Latch-lock
Straight