EF2-D60-1

Product EF2-D60-1
Series EF2
Rated Current 70 A
Rated Voltage (AC) AC 600 V
Rated Voltage (DC) DC 600 V
Number of Positions 1

Detailed Specifications

Last Updated On Oct. 1, 2018

Part No. EF2-D60-1
CL No. CL0142-0104-0-00
Rated Current 70 A
Rated Voltage (AC) AC 600 V
Rated Voltage (DC) DC 600 V
Number of Positions 1
Operating Temperature -25 to 105 ℃
Withstanding voltage 2500 V Max.
Mating/Unmating Cycles 50
Finger Protection No
Metal Shields No
Housing Color Black
Connector Orientation Straight
Recommended Wire Size (mm²) 14 to 5.5 mm²
Connector Length 21 mm
Connector Width 63.6 mm
Connector Height 46.35 mm
Packaging Type Bag
Product Mass 43.3 g
Minimum Order Quantity 1 PCS

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD
Assembly Information Product Guidelines *Details are available on Product Series page.
DOWNLOAD

*I need help with a product or information