Global icon

FD Series

IDC Type D-Subminiature Connectors for 1.27mm Pitch Ribbon Cable


Features

IDC Type D-subminiature Connectors for Ribbon cable Terminations.

1. Compact and sturdy due to metal shell.
2. Can be mounted on the front or back of a panel or chassis as necessary.
3. Can be easily connected to a standard ribbon cable, having a cable IDC pitch of 1.27 mm (standard)

 

 

  • Connector Type
  • Others
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • D-sub
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 9, 15, 25, 37
  • Remarks on Number of Positions
  • Contact Pitch
  • 2.74, 2.76 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Rated Current
  • 1.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 200.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 280.0 V
  • Rated Voltage (DC) other
  • Mounting Style
  • Connector Orientation
  • Straight
  • Mounting Side
  • Wire Termination Method
  • IDC
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
  • Unit

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.