Global icon

FH34SRJ-24S-0.5SH(99)

CL0580-1255-6-99

RoHS2

※ The actual product may differ from the image
  • Part No.
  • FH34SRJ-24S-0.5SH(99)
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.5 mm
  • Connector Length
  • 14.0 mm
  • Connector Height
  • 1.0 mm

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • FH34SRJ-24S-0.5SH(99)
  • CL No.
  • CL0580-1255-6-99
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.5 mm
  • Connector Length
  • 14.0 mm
  • Connector Height
  • 1.0 mm
  • Connector Width
  • 3.8 mm
  • Contact Orientation
  • Top & Bottom
  • ZIF/Non-ZIF/LIF
  • ZIF
  • Recommended FFC/FPC
  • FPC/FFC
  • FPC/FFC Insertion Direction
  • Horizontal
  • Actuator Position
  • Back
  • Number of Positions
  • 24
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.5 mm
  • Number of Rows (Lead/PCB Side)
  • 1
  • Performance Characteristics
  • USB3.1, eDP, MIPI, SATA
  • Transmission Rate
  • 10.0 Gbps
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (DC)
  • DC 50.0 V
  • Rated Current
  • 0.5 A
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Contact Plating
  • Gold
  • Plating Thickness
  • Mating/Unmating Cycles
  • 20
  • Solder Wicking Prevention
  • Yes
  • Contact Resistance
  • 100.0 mΩ Max.
  • FFC/FPC Thickness
  • 0.3 mm
  • FFC/FPC Notes
  • Pick-up Tape
  • Packaging Type
  • Reel
  • Purchase Unit
  • 500 PCS
  • Mass
  • 0.082 g
  • Static Sensitive
  • Qty/Box
  • 500 PCS
  • Remarks
  • For trial production, Performance Characteristics: USB 3.1,USB 4.0,PCIe Gen 3,eDP 1.3,MIPI D-PHY 1.1