All ProductsFH53

Features

0.2 mm Pitch, 0.65 mm Height, Top Contact, Back Flip FPC Connector

1. Low-profile, top contact FPC connector
2. Maximizes board space
3. Supports high-speed transmissions
4. Multi-functional chucking metal
5. Simplified FPC insertion
6. Reduces assembly procedures
7. Fully molded structure aids PCB layout
8. Halogen-free
9. Supports automatic pick-n-place mounting

Specifications

Connector Type Receptacle
Recommended Wire Type FPC
Recommended FFC/FPC FPC
Performance Characteristics eDP, MIPI
Number of Positions 41
Contact Pitch 0.2 mm
Mounting Pitch 0.4 mm
FPC/FFC Insertion Direction Horizontal
Actuator Position Back
Contact Orientation Top
Connector Height 0.65 mm
Connector Width 3.2 mm
Number of Rows (Lead/PCB Side) 2
Contact Plating Gold
Rated Current 0.2 A
Mating/Unmating Cycles 10
Rated Voltage (AC) AC 30 V
Rated Voltage (DC) DC 30 V
Operating Temperature (Max.) 85 ℃
Operating Temperature (Min.) -55 ℃
Catalog Product Series Catalog DOWNLOAD

*I need help with a product or information

Products

PART NUMBER CONFIGURATION

Number of Positions   pos. Contact Pitch mm
 

Part No.

Drawing

Number of Positions

Contact Pitch