Horizontal Type

Number of Positions   pos. Contact Pitch mm

Connector Height

mm
 
Series

Catalog

Connector Type

Recommended FFC/FPC

Performance Characteristics

Transmission Rate

Number of Positions

Remarks on Number of Positions

Contact Pitch

Mounting Pitch

FPC/FFC Insertion Direction

Actuator Position

Contact Orientation

Connector Height

Connector Width

Number of Rows (Lead/PCB Side)

Contact Plating

Rated Current

Mating/Unmating Cycles

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

FH12
0.5mm/1.0mm Pitch FPC/FFC Connectors
FH19C/FH19SC
0.5mm Pitch, 0.9mm Height, No of Contact 4-50, FPC/FFC Connector
FH19D/FH19SD
0.5mm Pitch, 0.9mm Height FPC/FFC Connectors
FH23
0.3mm Pitch, 1.25mm Height, FPC Connectors
FH26
0.3mm Pitch, 1.0mm Height FPC Connectors
FH26G
FH28
0.5mm/1.0mm Pitch, 2.55mm Height FPC/FFC Connectors
FH28K
0.5mmPitch 2.55mmHeight Heat resistance 125℃ for FPC/FFC
FH29
0.2mm Pitch, 1.2mm Height, FPC Connectors
FH30
0.3/0.4mm Pitch, 3mm Height, Flip-Lock Actuator, FPC ZIF
FH33
0.4mm/0.5mm/1.0mm Pitch, 1.2mm Height, FPC/FFC ZIF Connectors
FH34SRJ
0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip
FH35C
0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact
FH36
0.3mm Pitch, 1.0 mm Height FPC ZIF Connectors
FH41
0.5mm Pitch, 2.5mm Height, High Speed for Shielded FFC
FH42
0.3mm Pitch, 0.65mm Height, Top Contact, Back-Flip
FH43B
0.2mm Pitch, 0.9mm Height FPC Connectors
FH49
0.4mm Pitch, 4mm Height, Dust Prevention, Front Flip
FH50
0.5mm Pitch, 3.7mm Height, Incomplete Mating and Dust Prevention
FH52
0.5mm/1.0mm Pitch, 2.0mm Height, FPC/FFC ZIF Connectors
Receptacle
4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 22, 24, 25, 26, 28, 30, 32, 33, 34, 35, 36, 40, 42, 45, 49, 50, 53, 60
0.5, 1 mm
0.5, 1 mm
Horizontal, Vertical
Front, Vertical
Bottom, Top, Vertical
2, 2.4, 4.85 mm
4.85, 6.4, 7 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
85 ℃
-40 ℃
Receptacle
4, 5, 6, 7, 8, 9, 10, 12, 13, 14, 15, 16, 17, 18, 20, 21, 22, 24, 26, 27, 28, 30, 32, 34, 40, 50
0.5 mm
0.5 mm
Horizontal
Front
Bottom
0.9, 0.93 mm
3 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
85 ℃
-55 ℃
Receptacle
7, 10, 16
0.5 mm
0.5 mm
Horizontal
Front
Bottom
0.9, 0.93 mm
3.4 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
85 ℃
-55 ℃
Receptacle
15, 17, 21, 23, 25, 27, 31, 33, 37, 39, 45, 51, 61, 71
0.3 mm
0.6 mm
Horizontal
Front
Bottom
1.25 mm
4.8 mm
2
Gold
0.3 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
FPC
13, 15, 17, 19, 21, 23, 25, 27, 29, 31, 33, 35, 37, 39, 41, 45, 51, 55, 57, 61, 71
0.3 mm
0.6 mm
Horizontal
Front
Bottom
1 mm
3.5 mm
2
Gold
0.2 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
67
0.3 mm
0.6 mm
Horizontal
Front
Bottom
1 mm
3.5, 3.75 mm
2
Gold
0.2 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
10, 15, 20, 25, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
0.5, 1 mm
0.5, 1 mm
Horizontal
Front
Bottom
2.55 mm
6.4 mm
Gold
0.5 A
20
AC 50 V
DC 50 V
105 ℃
-40 ℃
Receptacle
USB3.0
5 Gbps
22, 24, 34, 40, 44, 50, 60, 70, 80, 90, 100, 110, 120
0.2 mm
0.4 mm
Horizontal
Front
Bottom
1.2 mm
4.55 mm
2
Gold
0.25 A
20
AC 40 V
DC 40 V
85 ℃
-55 ℃
Receptacle
60, 80, 90, 96
0.3, 0.4 mm
0.6, 0.8 mm
Horizontal
Front
Bottom
3 mm
7.95 mm
2
Gold
0.15, 0.3 A
20
AC 30, 50 V
DC 30, 50 V
85 ℃
-40 ℃
Receptacle
4, 6, 9, 10, 12, 14, 16, 18, 19, 20, 26, 28, 30, 32, 36, 40, 45, 65
0.4, 0.5, 1 mm
0.4, 0.5, 1 mm
Horizontal
Front
Bottom
1.2 mm
3, 3.5 mm
1
Gold
0.4, 0.5 A
20
AC 40, 50 V
DC 40, 50 V
85 ℃
-55 ℃
Receptacle
FPC/FFC
USB3.1, eDP, MIPI, SATA
4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 34, 40, 50
0.5 mm
0.5 mm
Horizontal
Back
Top & Bottom
1 mm
3.8, 3.82 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
85 ℃
-55 ℃
Receptacle
eDP, MIPI
9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
0.3 mm
0.6 mm
Horizontal
Back
Top & Bottom
0.9 mm
4.2 mm
2
Gold
0.2 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
11, 15, 17, 19, 23, 25, 27, 29, 31, 33, 35, 39, 45, 51, 61
0.3 mm
0.6 mm
Horizontal
Front
Bottom
1 mm
2.75 mm
2
Gold
0.2 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
USB2.0, eDP, HDMI, V-by-One HS, SATA, PCIe
15, 20, 28, 30, 31, 40, 50, 68
0.5 mm
0.5 mm
Horizontal
Front
Bottom
2.5 mm
6.2 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
105 ℃
-40 ℃
Receptacle
FPC
USB3.0, eDP, MIPI
7, 9, 11, 15, 19, 23, 31, 39
0.3 mm
0.6 mm
Horizontal
Back
Top
0.65 mm
3.55 mm
2
Gold
0.2 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
19, 21, 25, 29, 31, 35, 41, 45, 51, 55, 61, 71
0.2, 0.25 mm
0.4, 0.5 mm
Horizontal
Front
Bottom
0.9 mm
2.85 mm
2
Gold
0.2 A
10
AC 30 V
DC 30 V
85 ℃
-55 ℃
Receptacle
96
0.4 mm
0.8 mm
Horizontal
Front
Bottom
4 mm
7.83 mm
2
Gold
0.3 A
20
AC 50 V
DC 50 V
85 ℃
-40 ℃
Receptacle
28, 40, 50, 80
0.5 mm
0.5 mm
Horizontal
Front
Bottom
3.7 mm
8.3 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
85 ℃
-55 ℃
Receptacle
FPC/FFC
4, 6, 8, 10, 11, 12, 15, 16, 18, 20, 22, 24, 25, 26, 28, 30, 32, 40, 42, 45, 50, 60, 64, 68
0.5, 1 mm
0.5, 1 mm
Horizontal
Front
Bottom
2 mm
5, 5.7 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
105 ℃
-40 ℃