Global icon

FX23L-120P-0.5SV8

CL0573-2006-9-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • FX23L-120P-0.5SV8
  • Connector Type
  • Header
  • Parts
  • Industry Standard
  • Safety Standards

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 21, 2024

Product information
  • Part No.
  • FX23L-120P-0.5SV8
  • CL No.
  • CL0573-2006-9-00
  • Connector Type
  • Header
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • PCIe Gen.4
  • Transmission Rate
  • 16.0 Gbps
  • Contact Pitch
  • 0.5 mm
  • Mounting Pitch
  • 0.5 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 8.0 mm
  • Mated Height (Max.)
  • 8.0 mm
  • Mated Height (STEP)
  • 8.0 mm
  • Number of Positions
  • 120
  • Remarks on Number of Positions
  • Floating Design
  • Yes
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Mating/Unmating Cycles
  • 100
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.5 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -55 ℃
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Plating Thickness
  • Metal Shields
  • Locking Style
  • Housing Color
  • Black
  • PCB Cleaning
  • Positioning Boss
  • No
  • Finger Protection
  • Solder Wicking Prevention
  • No
  • Withstanding Voltage
  • 150 V Max.
  • Contact Resistance
  • 70.0 mΩ Max.
  • Connector Length
  • 43.7 mm
  • Connector Width
  • 6.6 mm
  • Connector Height
  • 6.85 mm
  • Recommended PCB Thickness
  • 1.6 mm Max.
  • Packaging Type
  • Tray
  • Purchase Unit
  • 60 PCS
  • Pick-up Tape
  • Yes
  • Mass
  • 1.09 g
  • Static Sensitive
  • Qty/Box
  • 960 PCS
  • Remarks

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.