- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
FX23L-20P-0.5SV12
CL0573-2201-4-00
RoHS2
※ The actual product may differ from the image
- Part No.
- FX23L-20P-0.5SV12
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- FX23L-20P-0.5SV12
- CL No.
- CL0573-2201-4-00
Basic Specifications
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- PCIe Gen.4
- Transmission Rate
- 16.0 Gbps
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 12.0 mm
- Mated Height (Max.)
- 12.0 mm
- Mated Height (STEP)
- 12.0 mm
- Number of Positions
- 20
- Remarks on Number of Positions
- Floating Design
- Yes
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 100
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- No
- Finger Protection
- Solder Wicking Prevention
- No
Electrical Specifications
- Withstanding Voltage
- 150 V Max.
- Contact Resistance
- 70.0 mΩ Max.
Dimensional Information
- Connector Length
- 18.7 mm
- Connector Width
- 6.6 mm
- Connector Height
- 10.85 mm
- Recommended PCB Thickness
- 1.6 mm Max.
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 96 PCS
- Pick-up Tape
- Yes
- Mass
- 0.72 g
- Static Sensitive
- Qty/Box
- 1152 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX23L-20P-0.5SV12_CL0573-2201-4-00_2DDrawing_0000956367.pdf: 195 KB]
- Drawing (2D) - 日本語 [FX23L-20P-0.5SV12_CL0573-2201-4-00_2DDrawing_0000625091.pdf: 185 KB]
- Specification Sheet - English [FX23L-20P-0.5SV12_CL0573-2201-4-00_SpecSheet_0000392196.pdf: 210 KB]
- Specification Sheet - 日本語 [FX23L-20P-0.5SV12_CL0573-2201-4-00_SpecSheet_0001109773.pdf: 228 KB]
- Product Guidelines - English [FX23L-20P-0.5SV12_CL0573-2201-4-00_Guideline_0001357708.pdf: 3,204 KB]
- Product Guidelines - 日本語 [FX23L-20P-0.5SV12_CL0573-2201-4-00_Guideline_0001357706.pdf: 3,784 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [FX23L-20P-0.5SV12_CL0573-2201-4-00_3DDrawing_IGES_0001219936I.zip: 419 KB]
- Drawing (3D) (STEP) [FX23L-20P-0.5SV12_CL0573-2201-4-00_3DDrawing_STEP_0001219936S.zip: 284 KB]
- Foot Print (Allegro) [FX23L-20P-0.5SV12_CL0573-2201-4-00_Footprint_Allegro_0001474402.zip: 147 KB] * Member registration is required.* Only for members
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Right angle
Receptacle
Receptacle