- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
FX30B-2P-7.62DSA25
CL0570-3205-1-00
RoHS2
※ The actual product may differ from the image
- Part No.
- FX30B-2P-7.62DSA25
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 06, 2024
Product information
- Part No.
- FX30B-2P-7.62DSA25
- CL No.
- CL0570-3205-1-00
Basic Specifications
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 7.62 mm
- Mounting Pitch
- 7.62 mm
- Tab Width (mm)
- Mated Height (Min.)
- 25.0 mm
- Mated Height (Max.)
- 25.0 mm
- Mated Height (STEP)
- 25.0 mm
- Number of Positions
- 2
- Remarks on Number of Positions
- Floating Design
- Mating/Unmating Cycles
- 100
- Mounting Style
- THT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 25.0 A
- Rated Voltage (AC)
- AC 600.0 V
- Rated Voltage (DC)
- DC 600.0 V
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Plating Thickness
- 0.1 μm
- Metal Shields
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- Yes
- Finger Protection
- Solder Wicking Prevention
- No
Electrical Specifications
- Withstanding Voltage
- 1800 V Max.
- Contact Resistance
- 2.0 mΩ Max.
Dimensional Information
- Connector Length
- 24.37 mm
- Connector Width
- 11.0 mm
- Connector Height
- 18.0 mm
- Recommended PCB Thickness
- 1.6 mm Max.
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 42 PCS
- Pick-up Tape
- Mass
- 4.09 g
- Static Sensitive
- Qty/Box
- 252 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX30B-2P-7.62DSA25_CL0570-3205-1-00_2DDrawing_0000956547.pdf: 181 KB]
- Drawing (2D) - 日本語 [FX30B-2P-7.62DSA25_CL0570-3205-1-00_2DDrawing_0000626940.pdf: 167 KB]
- Specification Sheet - English [FX30B-2P-7.62DSA25_CL0570-3205-1-00_SpecSheet_0000393869.pdf: 200 KB]
- Specification Sheet - 日本語 [FX30B-2P-7.62DSA25_CL0570-3205-1-00_SpecSheet_0001110794.pdf: 222 KB]
- Certifications (UL) [FX30B-2P-7.62DSA25_CL0570-3205-1-00_Certifications_UL_0001457534.pdf: 104 KB]
- Certifications (TUV) [FX30B-2P-7.62DSA25_CL0570-3205-1-00_Certifications_TUV_0001457533.pdf: 345 KB]
- Certifications (UL/cUL) [FX30B-2P-7.62DSA25_CL0570-3205-1-00_Certifications_cUL_0001457535.pdf: 104 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Right angle
Receptacle
Receptacle