Active Optical Cable (AOC)

 
Series

Catalog

Connector Type

Parts

Industry Standard

Generic Type

Cable Assembly

Cable Length

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mating/Unmating Cycles

Recommended Optical Fiber

Return Loss

Attenuation

Insertion loss

Fiber Material

Operating Wavelength

Operating Temperature (Max.)

Operating Temperature (Min.)

BF4MRecommended
Optical Active Connectors
Plug, Receptacle
Yes
50
Silica glass
60 ℃
-10 ℃