Terminator

Generic Type  

 
 
Series

Catalog

Connector Type

Parts

Industry Standard

Generic Type

Cable Assembly

Cable Length

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mating/Unmating Cycles

Recommended Optical Fiber

Return Loss

Attenuation

Insertion loss

Fiber Material

Operating Wavelength

Operating Temperature (Max.)

Operating Temperature (Min.)

OPT-TM
Optical Terminators
Plug, Receptacle
JIS, IEC
SC, FC, MU
FC Plug, MU Plug, SC Jack, SC Plug
500
SM-10/125
40, 45 dB Min.
Silica glass
1310 nm
70 ℃
-25 ℃