- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
GT16G-1.5DHQS
CL0766-0027-6-00
RoHS2
※ The actual product may differ from the image
- Part No.
- GT16G-1.5DHQS
- Connector Type
- Others
- Parts
- Outer Ferrule
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- GT16G-1.5DHQS
- CL No.
- CL0766-0027-6-00
Basic Specifications
- Connector Type
- Others
- Parts
- Outer Ferrule
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0 GHz
- V.S.W.R.
- Number of Positions
- Mating/Unmating Cycles
- Mounting Style
- Connector Orientation
- Center Contact Plating
- Outer Contact Plating
- Tin
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
- Accessory
Mechanical Specifications
- Plating Thickness
- 1.0 μm
- Locking Style
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- Cable TerMin.ation Method (Center Conductor)
- Crimping
- Cable TerMin.ation Method (Outer Conductor)
- Crimping
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 2.93 mm
- Connector Width
- 7.6 mm
- Connector Height
- 3.04 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 500 PCS
- Pick-up Tape
- Mass
- 0.112 g
- Static Sensitive
- Qty/Box
- 20000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [GT16G-1.5DHQS_CL0766-0027-6-00_2DDrawing_0000967551.pdf: 62 KB]
- Drawing (2D) - 日本語 [GT16G-1.5DHQS_CL0766-0027-6-00_2DDrawing_0000742579.pdf: 66 KB]
- Specification Sheet - English [GT16G-1.5DHQS_CL0766-0027-6-00_SpecSheet_0000237707.pdf: 155 KB]
- Specification Sheet - 日本語 [GT16G-1.5DHQS_CL0766-0027-6-00_SpecSheet_0001057887.pdf: 174 KB]
Assembly Information
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File