- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
GT17S-8DS-SC
CL0767-0107-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- GT17S-8DS-SC
- Connector Type
- Others
- Parts
- Shield plate
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 13, 2024
Product information
- Part No.
- GT17S-8DS-SC
- CL No.
- CL0767-0107-0-00
Basic Specifications
- Connector Type
- Others
- Parts
- Shield plate
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 8
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 2.0 mm
- Connector Length
- 11.2 mm
- Connector Width
- 26.7 mm
- Connector Height
- 7.9 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Plating Thickness
- Housing Color
- Wire Termination Method
- Recommended Wire Type
- Shielded cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Rated Current
- 3.0 A
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (DC)
- Contact Resistance
- 60.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- USB2.0, LVDS
- Transmission Rate
- 1.0 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 1.876 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [GT17S-8DS-SC_CL0767-0107-0-00_2DDrawing_0000967809.pdf: 58 KB]
- Drawing (2D) - 日本語 [GT17S-8DS-SC_CL0767-0107-0-00_2DDrawing_0000743253.pdf: 52 KB]
- Specification Sheet - English [GT17S-8DS-SC_CL0767-0107-0-00_SpecSheet_0000239119.pdf: 76 KB]
- Specification Sheet - 日本語 [GT17S-8DS-SC_CL0767-0107-0-00_SpecSheet_0001058037.pdf: 147 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File