Global icon

HNC Series

2.5mm Pitch Connector for Discrete Wire Connection


Features

2.5mm Pitch Connector for Discrete Wire Connection

1. Positive Lock
2. Low Profile
3. Mechanism to Prevent Misinsertion
4. Tin and Gold Plating Variations Available

  • Connector Type
  • Header, Socket, Contact
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 2, 3, 4, 5, 6, 7, 8, 10, 12, 15
  • Rated Current
  • 2.0, 3.0 A
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
  • 2.5 mm
  • Contact Pitch
  • 2.5 mm
  • Connector Length
  • 12.4, 12.5, 14.9, 15.0, 17.4, 17.5, 19.9, 20.0, 22.5, 24.9, 25.0, 27.4, 27.5, 32.4, 32.5, 35.5, 37.0, 44.9, 45.0 mm
  • Connector Width
  • 4.3, 4.5, 8.0 mm
  • Connector Height
  • 4.3, 8.0, 15.2 mm
  • Mounting Style
  • THT
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight, Right angle
  • Mating/Unmating Cycles
  • 30, 50
  • Contact Plating
  • Gold, Tin
  • Plating Thickness
  • 0.2, 0.3, 0.76, 1.0, 2.0 μm
  • Housing Color
  • Black
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 26, 30
  • Recommended Max. Wire Size (AWG)
  • 22, 26
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
  • -25 ℃
  • Panel Mounting Style
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.