- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HR30-6P-C(31)
CL0130-3000-7-31
RoHS2
※ The actual product may differ from the image
- Part No.
- HR30-6P-C(31)
- Connector Type
- Accessory
- Parts
- Cap
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- HR30-6P-C(31)
- CL No.
- CL0130-3000-7-31
Basic Specifications
- Connector Type
- Accessory
- Parts
- Cap
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- CAT5e
- Rated Current
- Rated Voltage (AC)
- Rated Voltage (DC)
- Number of Positions
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- IPX7, IP X8
- Contact Resistance
- Withstanding Voltage
- Locking Style
- Friction
- Wire Termination Method
- Cable Outer Diameter
- Mating/Unmating Cycles
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Finish on Shell
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Contact Gender
- Housing Color
- Black
- Panel Mounting Style
- Connector Orientation
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
- Rubber
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- Connector Width
- Connector Height
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 1.25 g
- Static Sensitive
- No
- Qty/Box
- 1000 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR30-6P-C(31)_CL0130-3000-7-31_2DDrawing_0001290582.pdf: 53 KB]
- Drawing (2D) - 日本語 [HR30-6P-C(31)_CL0130-3000-7-31_2DDrawing_0001290584.pdf: 51 KB]
- Specification Sheet - English [HR30-6P-C(31)_CL0130-3000-7-31_SpecSheet_0001290583.pdf: 56 KB]
- Specification Sheet - 日本語 [HR30-6P-C(31)_CL0130-3000-7-31_SpecSheet_0001290585.pdf: 105 KB]
- Product Guidelines - 日本語 [HR30-6P-C(31)_CL0130-3000-7-31_Guideline_0001539554.pdf: 1,356 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug