Global icon

HR30-6R-C(31)

CL0130-3001-0-31

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HR30-6R-C(31)
  • Connector Type
  • Others
  • Parts
  • Cap
  • Generic Type
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • HR30-6R-C(31)
  • CL No.
  • CL0130-3001-0-31
  • Connector Type
  • Others
  • Parts
  • Cap
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • CAT5e
  • Rated Current
  • Rated Current other
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Number of Positions
  • Remarks on Number of Positions
  • Shell Size (mm)
  • 6 mm
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Water Resistance
  • IPX7, IP X8
  • Contact Resistance
  • Withstanding Voltage
  • Locking Style
  • Friction
  • Wire Termination Method
  • Cable Outer Diameter
  • Mating/Unmating Cycles
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Salt Spray Test Duration (Corrosion Resistance)
  • h
  • Shell Material
  • Finish on Shell
  • RoHS2
  • Conforming
  • SVHC
  • Contained
  • Connector Type Details
  • Accessory
  • Contact Gender
  • Housing Color
  • Black
  • Panel Mounting Style
  • Connector Orientation
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Key
  • No
  • Cap Material
  • Rubber
  • Plating Thickness
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Connector Length
  • Connector Width
  • Connector Height
  • UL Style Wire/Cable
  • Notes on Recommended Wire
  • Recommended PCB Thickness
  • Packaging Type
  • Bag
  • Purchase Unit
  • 20 PCS
  • Mass
  • 0.75 g
  • Static Sensitive
  • No
  • Qty/Box
  • 500 PCS
  • Cable Assembly
  • No
  • Cable Length
  • Cable Color
  • Remarks

  Part No.
Connector Orientation , Connector Type
Straight  
Receptacle 
Straight  
Receptacle 
Straight  
Receptacle 
Straight  
Receptacle 
Straight  
Receptacle 
*Please be careful about the connection of dissimilar metal plating types.