Global icon

HRM(G) Series Recommended

Excellence Impedance Matching SMA Connector


Features

Excellence Impedance Matching SMA Connector

1. Support High-Frequency Band
2. Conforms to SMA Standard
3. Available in Frequency Band up to 28GHz
4. Solderless Mounted
5. Board Mounting Thickness
6. PCB Mounting Direction
7. RoHS2 Compliant
 

Video list

  • Connector Type
  • Receptacle, Jack
  • Parts
  • Generic Type
  • SMA
  • Industry Standard
  • MIL
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 3.0, 6.0, 18.0, 28.0 GHz
  • V.S.W.R.
  • 1.7 Max.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 500, 1000
  • Mounting Style
  • Screw-fix
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Gold, Passivate
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 85, 125 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Return Loss
  • Connector Type Details

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.