H/MS Series Scheduled to be discontinued
Circular Connectors Supporting TÜV and MIL Spec.
Features
[Scheduled to be discontinued]
Circular Connectors Supporting TÜV and MIL spec.
1. Compatible with MIL spec. standard products
2. A ground circuit is provided in the TÜV approved connectors
3. Waterproof
The mated plug/receptacle combinations and un-mated receptacles are compliant to IP67F and IP68F ratings.
IP67: Left in water at a depth of 1 m for 30 minutes
IP68: Left in water at a depth of 2 m for 14 days
Specifications
FUNCTION CHART- Connector Type
- Plug, Others
- Parts
- Clamp
- Generic Type
- Industry Standard
- MIL, DIN
- Safety Standards
- UL, TÜV
- Performance Characteristics
- Rated Current
- 13.0, 23.0, 46.0 A
- Rated Voltage (AC)
- AC 500.0 V
- Rated Voltage (DC)
- DC 500.0, 700.0 V
- Number of Positions
- 4, 17, 19
- Remarks on Number of Positions
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Water Resistance
- IP 68F
- Contact Resistance
- Withstanding Voltage
- 2000, 2250 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- Mating/Unmating Cycles
- 500
- Finger Protection
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal
- Finish on Shell
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.