FPC/FFC

Transmission Rate Gbps Number of Positions   pos.
Recommended Wire Type

 
Series

Catalog

Connector Type

Recommended FFC/FPC

Performance Characteristics

Transmission Rate

Number of Positions

Remarks on Number of Positions

Contact Pitch

Mounting Pitch

FPC/FFC Insertion Direction

Actuator Position

Contact Orientation

Connector Height

Connector Width

Number of Rows (Lead/PCB Side)

Contact Plating

Rated Current

Mating/Unmating Cycles

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

FH41Recommended
0.5mm Pitch, 2.5mm Height, High Speed for Shielded FFC
FH48Recommended
0.5mm Pitch, 6.18mm Height, Vertical, Shielded FFC High Speed
FH55Recommended
0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission
FH63Recommended
0.5mm Pitch, 2.8mm High, Single Action Lock, FPC/FFC/Shield FFC
FX16Recommended
0.5mm Pitch, Next Generation High Speed Board-to-Wire Connectors
Receptacle
USB2.0, eDP, HDMI, V-by-One HS, SATA, PCIe
15, 20, 28, 30, 31, 40, 50, 68
0.5 mm
0.5 mm
Horizontal
Front
Bottom
2.5 mm
6.2 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
105 ℃
-40 ℃
Receptacle
V-by-One HS
20, 21, 30, 31, 40, 50, 68
0.5 mm
0.5 mm
Vertical
Vertical
Vertical
6.18 mm
4.7 mm
1
Gold
0.5 A
20
AC 50 V
DC 50 V
85 ℃
-40 ℃
Receptacle
FPC
5 Gbps
10, 22, 31, 40
0.4, 0.5 mm
0.4, 0.5 mm
Horizontal
Front
Bottom
1.5 mm
4.2 mm
1
Gold
0.4, 0.5 A
20
AC 40, 50 V
DC 40, 50 V
85 ℃
-55 ℃
Receptacle
FPC/FFC
30, 40
0.5 mm
0.5 mm
Horizontal
Bottom
2.8 mm
5.15 mm
2
Gold
0.5 A
10
AC 50 V
DC 50 V
105 ℃
-55 ℃
Plug, Receptacle, Housing, Others
LVDS, V-by-One HS
2, 5, 6 Gbps
21, 30, 31, 41, 51
0.5 mm
0.5 mm
3.5, 3.7, 4.2, 4.28, 4.4, 5.3, 6.55 mm
5.5, 5.55, 6.95, 8.65, 8.7, 13.2, 13.3, 15 mm
Gold
0.5 A
50
AC 60 V
80, 85 ℃
-55 ℃