SD Card

Recommended Card Type  

 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Recommended Card Type

Mounting Side

Mounting Style

CardBus

Metal Shields

Eject Button Side

Connector Height

Stand-off

Detection Switch

Eject Mechanism

Contact Plating

Rated Current

Mating/Unmating Cycles

Number of Positions

Mounting Pitch

Contact Pitch

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

DM1Recommended
SD Memory Card Connectors
DM3Recommended
MicroSD™ Card Connectors
DM3NRecommended
Push-Push Type, Ultra Low Profile, MicroSD™ Card Connectors
KP15Recommended
Combo Type Card Connectors
Socket
SD Card
Standard on-Board, Reverse on-Board
SMT
Yes
2.9 mm
Yes
Push-push
Gold
0.5 A
10000
9
2.5 mm
2.5 mm
AC 125 V
85 ℃
-25 ℃
Socket
microSD Card
Standard on-Board, Reverse on-Board
SMT
Yes
1.68, 1.83 mm
Yes
Push-push, Hinge
Gold
0.5 A
5000, 10000
8
1.1 mm
1.1 mm
AC 125 V
85 ℃
-25 ℃
Socket
IEC
microSD Card
Standard on-Board
SMT
Yes
Right
1.15 mm
Yes
Push-push
Gold
0.5 A
10000
1.1 mm
AC 10 V
85 ℃
-30 ℃
Socket
IEC
Combo
Standard on-Board
SMT
Yes
Right, Left
1.37, 2 mm
Yes
Push-pull, Tray
Gold
0.5 A
3000, 10000
2.54 mm
AC 10 V
85 ℃
-30 ℃