SIM Card

Recommended Card Type  

 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Recommended Card Type

Mounting Side

Mounting Style

CardBus

Metal Shields

Eject Button Side

Connector Height

Stand-off

Detection Switch

Eject Mechanism

Contact Plating

Rated Current

Mating/Unmating Cycles

Number of Positions

Mounting Pitch

Contact Pitch

Rated Voltage (AC)

Rated Voltage (DC)

Operating Temperature (Max.)

Operating Temperature (Min.)

KP10
Micro SIM Card Connectors
KP13
Nano SIM Card Connectors
KP15
Combo Type Card Connectors
Socket
IEC
SIM Card
Standard on-Board
SMT
Yes
Right
1.18, 1.25 mm
Yes
Push-pull, Push-push
Gold
0.5 A
5000
2.54 mm
AC 10 V
85 ℃
-30 ℃
Socket
IEC
nano SIM Card
Standard on-Board
SMT
Yes
Right
1.12, 1.18, 1.45 mm
Yes
Push-pull, Push-push, Tray
Gold
0.5 A
3000, 5000
2.54 mm
AC 10 V
85 ℃
-30 ℃
Socket
IEC
Combo
Standard on-Board
SMT
Yes
Right, Left
1.37, 2 mm
Yes
Push-pull, Tray
Gold
0.5 A
3000, 10000
2.54 mm
AC 10 V
85 ℃
-30 ℃