IT-P Series Recommended
60A/40A Board-to-Board Power Pin Connectors
Features
60A/40A Board-to-Board Power Pin Connectors
1. Up to 60A/pin current rating
2. Unique 3-piece design for flexibility
3. Multiple mating capability (Floating range ±0.3mm)
4. Paste in hole reflow assembly
5. Stacking heights from 10 to 66mm
6. Designed to be used/assembled alongside IT3, IT5, and IT7
Specifications
FUNCTION CHART- Connector Type
- Receptacle, Interposer
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 10.8, 12.0 mm
- Mounting Pitch
- 10.8, 12.0 mm
- Tab Width (mm)
- Mated Height (Min.)
- 10.0, 11.0, 14.0, 16.0, 21.0, 23.0, 25.0, 27.0, 35.0, 37.0, 39.0, 41.0 mm
- Mated Height (Max.)
- 11.0, 12.0, 14.0, 15.0, 17.0, 22.0, 24.0, 26.0, 28.0, 35.0, 36.0, 38.0, 40.0, 42.0, 66.0 mm
- Mated Height (STEP)
- 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 17.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 65.0, 66.0 mm
- Number of Positions
- 2
- Remarks on Number of Positions
- Floating Design
- Yes
- Mating/Unmating Cycles
- 100
- Mounting Style
- THT
- Connector Orientation
- Straight
- Contact Plating
- Gold, Silver
- Rated Current
- 40.0, 50.0, 60.0 A
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (DC)
- DC 300.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.