- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
IX40G-A-10S-CV(7.0)
CL0251-0022-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- IX40G-A-10S-CV(7.0)
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- IX40G-A-10S-CV(7.0)
- CL No.
- CL0251-0022-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- null
- Safety Standards
- UL, C-UL/CSA
- Performance Characteristics
- CAT6A
- Transmission Rate
- 10.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 10
- Remarks on Number of Positions
- Contact Pitch
- 1.0 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Soldering
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- 2
- Plating Thickness
- 0.2 μm
- Staggered Lead
- Key
- Yes
- Finish on Shell
- Nickel
- Shell Material
- Stainless steel
- Contact Gender
- Female
- Housing Color
- Black
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 500 V Max.
- Contact Resistance
- 30.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 17.5 mm
- Connector Length
- 9.2 mm
- Connector Width
- 28.6 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 100 PCS
- Mass
- 4.19 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_2DDrawing_0001229927.pdf: 195 KB]
- Drawing (2D) - 日本語 [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_2DDrawing_0001229926.pdf: 180 KB]
- Specification Sheet - English [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_SpecSheet_0001229930.pdf: 164 KB]
- Specification Sheet - 日本語 [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_SpecSheet_0001229929.pdf: 197 KB]
- Product Guidelines - 日本語 [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_Guideline_0001496922.pdf: 3,029 KB]
- Certifications (UL) [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_Certifications_UL_0001457554.pdf: 1,231 KB]
- Certifications (UL/cUL) [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_Certifications_cUL_0001457555.pdf: 1,231 KB]
Assembly Information
- Cable Assembly Instruction - English [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_CableAsseyInstruction_0001245299.pdf: 1,880 KB] * Member registration is required.* Only for members
- Cable Assembly Instruction - 日本語 [IX40G-A-10S-CV(7.0)_CL0251-0022-0-00_CableAsseyInstruction_0001245298.pdf: 1,761 KB] * Member registration is required.* Only for members
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]