Signal/Power Supply

Connector Type  

Number of Positions   pos.
Rated Current
  A Water Resistance IP

or above

Recommended Wire Size (AWG)   AWG wire Cable Outer Diameter φ
 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Safety Standards

Performance Characteristics

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Number of Positions

Remarks on Number of Positions

Operating Temperature (Max.)

Operating Temperature (Min.)

Water Resistance

Contact Resistance

Withstanding voltage

Locking Style

Wire Termination Method

Cable Outer Diameter

Mating/Unmating Cycles

Finger Protection

Metal Shields

Mounting Style

Contact Plating

Salt Spray Test Duration (Corrosion Resistance)

Shell Material

Finish on Shell

1600
Sumicon 1600 Series Rectangular Connectors
3100
Low Profile I/O Connectors for Preventing EMI
3200
SMT Connectors for Microminiature Interfaces
3500
Long-Life I/O Connectors
3800
High Life Cycle, 20,000 times, Interface Connectors
CD
Crimp Type D-Subminiature Connectors for Discrete Wire
CTF
Plastic D-Subminiature Shells (Accessories)
CTH
Metalized Plastic D-Subminiature Shell
CX
The Next-Generation USB Standard USB Type-C™ Connectors
CX80B1
Vertical USB Type-C Connector
CX90MWD2
Waterproof USB Type-C Connector
DH
High Speed Transmission, 1.0mm Pitch Small Interface Connectors
DX
Hirose Original 1.27mm Pitch High-Density I/O Connectors
DX*LM
D-Configuration Connectors for Digital Broadcasting Equipment
DX*M
1.27mm Pitch High Density I/O Connectors
EF1
Simple Assembly In-Line Power Connectors for up to 160A
EF2
[ZERO SCREW] up to 400A ZERO SCREW™ Terminal Block
EM-W
Waterproof (IP68) Bayonet Lock Connectors for Power Supply
EM12M
Single Pos. Snap-In Lock Power Connectors up to 90A
EM30M
Plastic Connectors for High Current Applications up to 200A
Plug, Receptacle, Contact, Others
Cover case, Dust cap, Handle, Lock, Shell, Spacer, Stopper
3 A
AC 300 V
DC 420 V
8, 12, 16, 20, 24, 28, 34, 45, 60
80, 85 ℃
-55, -25 ℃
1000 V Max.
Latch-lock
Soldering, Crimping
1000
No
No
THT
Gold, Silver
48 hours h
Plastic, Steel
Nickel
Plug, Receptacle
0.5 A
AC 125 V
DC 175 V
6, 8, 12, 14
60 ℃
-25 ℃
300 V Max.
Latch-lock
IDC
5.2, 6, 6.7, 7 mm
1000
No
Yes
THT
Gold
48 hours h
Plastic
Plug, Receptacle
0.5 A
AC 125 V
DC 100 V
8, 10, 12, 16
70, 75, 80 ℃
-30, -25, -20 ℃
250, 300 V Max.
Latch-lock
Soldering
4, 5.2, 5.4 mm
3000, 10000
No
Yes
SMT
Gold
48 hours h
Stainless steel, Plastic
Gold
Plug, Receptacle
1 A
AC 125 V
10, 16, 24
85 ℃
-40 ℃
350 V Max.
Latch-lock
Soldering, IDC
5, 5.9, 6.4 mm
20000
No
Yes
SMT
Gold
48 hours h
Stainless steel, Plastic
Tin
Plug, Receptacle
1.5 A
AC 125 V
18
16 pos; 0.5A 2 pos; 1.5A
85 ℃
-40 ℃
350 V Max.
Latch-lock
Soldering
6 mm
20000
No
Yes
SMT
Gold
48 hours h
Plastic
Plug, Receptacle, Contact, Others
Lock
3 A
AC 350 V
DC 490 V
9, 15, 25, 37
85 ℃
-55 ℃
1250 V Max.
Latch-lock
Crimping
500
No
No
Gold
48 hours h
Steel, Stainless copper
Nickel
Others
Cover case, Dust cap, Lock
60, 65, 70, 85 ℃
-55, -25 ℃
Screw, Spring, Latch-lock
Soldering
Zinc alloy, Plastic, Steel, Stainless copper
Nickel
Others
Cover case
65 ℃
-55 ℃
Screw
Yes
Zinc alloy, Plastic
Nickel
Plug, Receptacle, Others
Plug shell, Plug unit
USB Type-C
USB, USB3.1
USB2.0, USB3.0, USB3.1 Gen2
5, 6 A
AC 20 V
16, 24
80, 85 ℃
-40, -30, -20 ℃
40 mΩ Max.
Friction
4.8 mm
10000
No
No
SMT
Gold
48 hours h
Stainless steel
Receptacle
USB3.1
USB3.1 Gen2
5 A
AC 20 V
24
85 ℃
-40 ℃
40 mΩ Max.
Friction
10000
No
No
SMT
Gold
48 hours h
Stainless steel
Receptacle
USB Type-C
USB
5 A
AC 20 V
24
85 ℃
-40 ℃
IP X8
40 mΩ Max.
Friction
10000
No
No
SMT
Gold
48 hours h
Stainless steel
Plug, Receptacle, Accessory, Others
Clamp metal, Cover case, Cover case screw, Dust cap, Lock screw
0.5 A
AC 125 V
17, 27, 37, 51
85 ℃
-25 ℃
50 mΩ Max.
250 V Max.
Screw, Latch-lock
Soldering, IDC
5.6, 6.3, 6.6, 6.9, 7.3, 7.8, 8.8, 9, 9.6 mm
1000
Yes
SMT
Gold
48 hours h
Stainless steel, Plastic
Plug, Receptacle, Others
Cover case, Dust cap
0.5, 1 A
AC 125, 250 V
DC 175 V
20, 28, 29, 36, 50, 68, 80, 100, 136
3pin coax
60, 85 ℃
-55, -10 ℃
300, 500 V Max.
Screw, Latch-lock
IDC
6.7, 7.5, 8.65, 8.7, 9.4, 9.6, 10, 10.5, 12, 13.2 mm
500, 1000
Yes
THT
Gold
48 hours h
Zinc alloy, Plastic, Steel
Nickel
Receptacle
1 A
AC 250 V
14
70 ℃
-25 ℃
500 V Max.
Latch-lock
500
Yes
THT
Gold
48 hours h
Plastic
Plug, Receptacle, Others
Cover case, Dust cap
0.5 A
AC 125, 250 V
14, 20, 26, 36, 50, 68, 80, 100, 110
60, 85 ℃
-55, -10 ℃
300, 500 V Max.
Screw, Latch-lock
Soldering, IDC
6, 6.7, 7.1, 8.1, 8.7, 9.3, 9.5, 10.2, 10.5, 12, 12.5 mm
1000
Yes
THT
Gold
48 hours h
Zinc alloy, Plastic, Steel
Nickel
Plug, Receptacle, Contact, Others
Sleeve
130, 160 A
AC 1000 V
DC 1000 V
1
105 ℃
-25 ℃
3310 V Max.
Latch-lock
Crimping
11.7, 12.4 mm
30
No
No
Tin
48 h
Plastic
40, 70, 175, 310, 400 A
AC 600, 1000 V
DC 600, 1500 V
1
105 ℃
-25 ℃
2500, 5000 V Max.
50
No
No
Plug, Receptacle, Others
50 A
AC 250 V
DC 250 V
4
125 ℃
-40 ℃
IP 68
2210 V Max.
Bayonet
Crimping
23 mm
500
No
No
48 h
Metal
Nickel
Plug, Receptacle
130 A
AC 1000 V
DC 1000 V
1
105 ℃
-25 ℃
3310 V Max.
Latch-lock
Crimping
30
Yes
No
Silver
Plastic
Plug, Receptacle, Jack
175, 200 A
AC 1000 V
DC 1000 V
1
90, 105 ℃
-25, -20 ℃
IP 67
2200 V Max.
Push-on Bayonet
Crimping
50
No, Yes
No
Silver
Plastic