| Plug, Receptacle, Contact, Others | Lock | | | | | | | | | | 48 hours h | 500 | 9, 15, 25, 37 | | 2.74, 2.76 mm | Gold | Latch-lock | 3 A | AC 350 V | DC 490 V | | Straight | Standard on-Board | Crimping | AWG 24, 28 | AWG 20, 24 | 0.08, 0.2 mm² | 0.2, 0.5 mm² | 85 ℃ | -55 ℃ | |
| Others | Cover case, Dust cap, Lock | | | | | | | | | | | | | | | | Screw, Spring, Latch-lock | | | | | | | Soldering | | | | | 60, 65, 70, 85 ℃ | -55, -25 ℃ | |
| Others | Cover case | | | | | | | | | | | | | | | | Screw | | | | | | | | | | | | 65 ℃ | -55 ℃ | |
| Plug, Receptacle, Others | Plug shell, Plug unit | | No, Yes | 1000 mm | USB Type-C | USB, USB3.1 | | USB2.0, USB3.0, USB3.1 Gen2 | 10 Gbps | | 48 hours h | 10000 | 16, 24 | | 0.5 mm | Gold | Friction | 5, 6 A | AC 20 V | | SMT | Right angle | Standard on-Board, Standard off-set | | | | | | 80, 85 ℃ | -40, -30, -20 ℃ | |
| Receptacle | | | No | | | USB3.1 | | USB3.1 Gen2 | 10 Gbps | | 48 hours h | 10000 | 24 | | 0.5 mm | Gold | Friction | 5 A | AC 20 V | | SMT | Right angle | Standard on-Board | | | | | | 85 ℃ | -40 ℃ | |
| Receptacle | | | No | | USB Type-C | USB | | | | IP X8 | 48 hours h | 10000 | 24 | | 0.5 mm | Gold | Friction | 5 A | AC 20 V | | SMT | Right angle | Standard off-set | | | | | | 85 ℃ | -40 ℃ | |
| Plug, Receptacle, Contact, Others | Cover case | | | | | | | | | | 48 hours h | 500 | 20, 26, 36, 50 | | 2.54 mm | Gold | Latch-lock | 1, 3 A | AC 200 V | DC 280 V | THT | Straight, Right angle | Standard on-Board | Crimping | AWG 28 | AWG 26 | | | 85 ℃ | -55 ℃ | |
| Plug, Receptacle, Others | Cover case, Dust cap | | Yes | 90, 800 mm | | | | | | | 48 hours h | 500, 1000 | 20, 28, 29, 36, 50, 68, 80, 100, 136 | 3pin coax | 1.27 mm | Gold | Screw, Latch-lock | 0.5, 1 A | AC 30, 125, 250 V | DC 175 V | THT | Straight, Right angle | Standard on-Board | IDC | AWG 28, 30 | AWG 28, 30 | | | 60, 85 ℃ | -55, -10 ℃ | Sand baige |
| Receptacle | | | | | | | | | | | 48 hours h | 500 | 14 | | 1.27 mm | Gold | Latch-lock | 1 A | AC 250 V | | THT | Straight, Right angle | Standard on-Board | | | | | | 70 ℃ | -25 ℃ | |
| Plug, Receptacle, Others | Cover case, Dust cap | | Yes | 300, 3000 mm | | | | | | | 48 hours h | 1000 | 14, 20, 26, 36, 50, 68, 80, 100, 110 | | 1.27 mm | Gold | Screw, Latch-lock | 0.5 A | AC 30, 125, 250 V | | THT | Straight, Right angle | Standard on-Board | Soldering, IDC | AWG 28 | AWG 28 | | | 60, 85 ℃ | -55, -10 ℃ | Sand beige |
| Plug, Receptacle | | | | | | | | | | | 48 hours h | 500 | 9, 15, 25, 37 | | 2.74, 2.76 mm | Gold | | 1 A | AC 200 V | DC 280 V | | Straight | Standard on-Board | IDC | AWG 28 | AWG 28 | | | 85 ℃ | -55 ℃ | |
| Plug, Receptacle | | | Yes | 100, 770, 790 mm | | | | | | | 48 hours h | 500 | 9, 15, 25, 37 | | 2.74, 2.76 mm | Gold | | 1 A | AC 200 V | DC 280 V | | Straight | Standard on-Board | IDC | AWG 28 | AWG 28 | | | 85 ℃ | -55 ℃ | Clear |
| Receptacle | | | | | | | | | | | | 10000 | 18 | | 0.4 mm | Gold | Latch-lock | 0.5 A | AC 30 V | | SMT | Straight | Standard on-Board | | | | | | 80 ℃ | -30 ℃ | |
| Plug, Receptacle, Contact, Others | Clamp | Screw | | | | MIL, DIN | | | | IP 68F | | 500 | 3, 4, 7, 17, 19 | | | Silver | Screw | 2, 13, 23, 46 A | AC 200, 500 V | DC 200, 500, 700 V | | Straight, Right angle | | Soldering, Crimping | AWG 6, 12, 16, 28 | AWG 6, 12, 16, 24 | | | 125 ℃ | -40 ℃ | |
| Plug, Receptacle | | | | | | | | | | | 48 hours h | 500 | 9, 15, 25, 37, 50 | | 2.74, 2.76 mm | Gold | | 3, 5 A | AC 350, 400 V | DC 490, 560 V | | Straight | Standard on-Board | Soldering | | | | | 85 ℃ | -40 ℃ | |
| Plug, Receptacle, Jack, Contact, Accessory | Cap | Screw | | | | JIS | | | | | | 500 | 3, 4, 5, 7, 10, 14, 16, 24, 26 | 26: 2Pin*10A + 24Pin*5A | | Silver | Screw, Bayonet | 3, 5, 10, 30 A | AC 250, 1000 V | DC 350, 1400 V | | Straight | | Soldering, Crimping | AWG 10, 16, 20, 24, 28 | AWG 10, 16, 20, 24 | | | 85 ℃ | -25 ℃ | |
| Plug, Receptacle, Others | Bushing | | | | | | | | | | 48 hours h | 5000 | 12, 16, 20 | | 0.5 mm | Gold | Latch-lock | 0.5 A | AC 50 V | DC 50 V | SMT | Straight, Right angle | Standard on-Board | Soldering | AWG 30 | AWG 30 | | | 70 ℃ | -40 ℃ | |
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| Plug, Receptacle, Contact, Others | Clamp, Cover case, Dummy pin, Shell | | Yes | 1000 mm | | | | | | IP 65 | 48 hours h | 500 | 20, 25, 48 | | | Gold | | 3, 5, 6, 12.5, 19, 125 A | AC 300, 600 V | DC 300, 600 V | | Straight | | Crimping | AWG 15, 18, 22, 28 | AWG 14, 16, 17, 20, 24 | 0.09, 0.3, 0.75, 1.6 mm² | 0.2, 0.5, 1, 1.25, 2 mm² | 105 ℃ | -40 ℃ | |
| Plug, Receptacle, Contact, Housing | | Screw | | | | | | | | | | 100 | 1, 2 | | 92 mm | Silver | | 125 A | AC 1000 V | DC 1000 V | | | | Crimping, Screw | AWG 3 | AWG 3 | 22 mm² | 22 mm² | 105 ℃ | -40 ℃ | |