JR Series Not recommemded for new design
Circular Connectors Conforming to JIS C 5432
Features
Circular Connectors Conforming to JIS C 5432
These round connectors conform to JIS C 5432 "Circular connectors for electric appliances."
Specifications
- Connector Type
- Plug, Receptacle, Jack, Contact, Accessory
- Parts
- Cap
- Generic Type
- Industry Standard
- JIS
- Safety Standards
- Performance Characteristics
- Rated Current
- 3.0, 5.0, 10.0, 30.0 A
- Rated Voltage (AC)
- AC 250.0, 1000.0 V
- Rated Voltage (DC)
- DC 350.0, 1400.0 V
- Number of Positions
- 3, 4, 5, 7, 10, 14, 16, 24, 26
- Remarks on Number of Positions
- 26: 2Pin*10A + 24Pin*5A
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 1000, 3000 V Max.
- Locking Style
- Screw, Bayonet
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 8.5, 11.0, 11.5, 12.0, 15.0, 18.0 mm
- Mating/Unmating Cycles
- 500
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal
- Finish on Shell
- Nickel
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.