LX Series

Features

Ultra Low-profile Interface Connectors with 2.0 mm Mounting Height

1. Low profile on the PCB
2. Strong Construction
3. High contact reliability
4. Sequenced contact mating
5. Incorrect Insertion Prevention
6. Safety plug release
7. RoHS Compliant

Specifications

Connector Type Plug, Receptacle, Others
Salt Spray Test Duration (Corrosion Resistance) 48 h
Mating/Unmating Cycles 5000
Number of Positions 12, 16, 20
Contact Pitch 0.5 mm
Contact Plating Gold
Locking Style Latch-lock
Rated Current 0.5 A
Rated Voltage (AC) AC 50 V
Rated Voltage (DC) DC 50 V
Mounting Style SMT
Connector Orientation Straight, Right angle
Mounting Side Standard on-Board
Wire Termination Method Soldering
Recommended Min. Wire Size (AWG) AWG 30
Recommended Max. Wire Size (AWG) AWG 30
Operating Temperature (Max.) 70 ℃
Operating Temperature (Min.) -40 ℃
Catalog Product Series Catalog DOWNLOAD

*I need help with a product or information

Products

PART NUMBER CONFIGURATION

Number of Positions   pos. Rated Current
  A
Connector Type  

Cable Outer Diameter φ

Connector Orientation

 
Wire Termination Method  
Recommended Wire Size (AWG)   AWG wire
Contact Plating  
Finish on Shell  
Locking Style  

Contact Pitch mm
 

Part No.

Drawing

inventory

Number of Positions

Rated Current

Connector Height

Cable Outer Diameter

Connector Orientation

Wire Termination Method

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Contact Plating

Finish on Shell

Locking Style

Contact Pitch

9.8 mm
12
0.5 A
14.8 mm
4 mm
Straight
Soldering
AWG 30
AWG 30
Gold
Latch-lock
0.5 mm
12
14.8 mm
4 mm
Soldering
AWG 30
AWG 30
Latch-lock
0.5 mm
9.8 mm
16
0.5 A
16.8 mm
4.5 mm
Straight
Soldering
AWG 30
AWG 30
Gold
Latch-lock
0.5 mm
16
16.8 mm
4.5 mm
Soldering
AWG 30
AWG 30
Latch-lock
0.5 mm
9.8 mm
20
0.5 A
18.8 mm
5 mm
Straight
Soldering
AWG 30
AWG 30
Gold
Latch-lock
0.5 mm
12
0.5 A
10.6 mm
Right angle
Gold
Gold
Latch-lock
0.5 mm
16
0.5 A
12.1 mm
Right angle
Gold
Gold
Latch-lock
0.5 mm
20
0.5 A
14.1 mm
Right angle
Gold
Gold
Latch-lock
0.5 mm
20
14.1 mm
Right angle
Latch-lock
0.5 mm