Arrester

Port Connector Type

 
Series

Catalog

Connector Type

Parts

Industry Standard

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Sensitivity

Attenuation

Number of Ports

Port Connector Type

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mounting Style

Contact Plating

Mating/Unmating Cycles

Operating Temperature (Max.)

Operating Temperature (Min.)

CP
Coaxial Lightning Protection Product
Adapter
50, 75 Ω
2, 2.2, 2.6, 3, 12.5 GHz
1.25, 1.3, 1.4 Max.
N, BNC
N, SMA
N, U.FL
Gold
100
70, 85 ℃
-60, -40 ℃