Attenuator

Port Connector Type

 
Series

Catalog

Connector Type

Parts

Industry Standard

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Sensitivity

Attenuation

Number of Ports

Port Connector Type

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mounting Style

Contact Plating

Mating/Unmating Cycles

Operating Temperature (Max.)

Operating Temperature (Min.)

1.85mm-ATRecommended
1.85mm Coaxial Connectors Based On IEC Spec. (Attenuator)
2.4mm-ATRecommended
2.4mm Coaxial Attenuator Complies with MIL-STD-348B Standard
2.92mm-ATRecommended
Up to 40GHz, Fixed Attenuators Based On MIL Specifications
AT-100Recommended
Fixed Attenuators (SMA Type, Plug-Jack)
AT-1000Recommended
MIL & IEC Standard SMA Type Connectors (Fixed Attenuator)
AT-1100Recommended
N Type Coaxial Connectors (High Power Fixed Attenuator)
AT-200Recommended
Fixed Attenuators (SMA Type, Plug-Plug)
AT-300Recommended
Fixed Attenuators (SMA Type, Jack-Jack)
AT-400Recommended
N Type (Plug-Jack) Fixed Attenuators
AT-500Recommended
BNC Type (Plug-Jack) Fixed Attenuators
AT-600Recommended
TNC Type (Plug-Jack) Fixed Attenuators
Adapter
50 Ω
67 GHz
1.55, 1.6 Max.
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 20 dB Min.
1.85mm
1.85mm
Gold
65 ℃
-10 ℃
Adapter
50 Ω
50 GHz
1.4, 1.45 Max.
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 20 dB Min.
2.4mm
2.4mm
Gold
65 ℃
-10 ℃
Adapter
50 Ω
40 GHz
1.4, 1.45 Max.
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 20 dB Min.
2.92mm
2.92mm
Gold
65 ℃
-10 ℃
Adapter
50 Ω
8, 18 GHz
1.2, 1.3 Max.
0.5, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 26, 30 dB Min.
SMA
SMA
Gold
65 ℃
-10 ℃
Adapter
50 Ω
8 GHz
1.3 Max.
1, 2, 3, 6, 10, 20 dB Min.
SMA
SMA
Gold
65 ℃
-10 ℃
Adapter
50 Ω
8 GHz
1.3 Max.
3, 6, 10, 20 dB Min.
N
N
Gold
65 ℃
-10 ℃
Adapter
50 Ω
18 GHz
1.3 Max.
1, 2, 3, 4, 5, 6, 7, 10, 20 dB Min.
SMA
SMA
Gold
65 ℃
-10 ℃
Adapter
50 Ω
18 GHz
1.3 Max.
1, 2, 3, 4, 5, 6, 7, 8, 10, 20 dB Min.
SMA
SMA
Gold
65 ℃
-10 ℃
Adapter
50 Ω
13 GHz
1.2 Max.
0.5, 1, 2, 3, 5, 6, 10, 20 dB Min.
N
N
Gold
65 ℃
-10 ℃
Adapter
50 Ω
4 GHz
1.2 Max.
1, 2, 3, 5, 6, 9, 10, 14, 20 dB Min.
BNC
BNC
Gold
65 ℃
-10 ℃
Adapter
50 Ω
6 GHz
1.2 Max.
1, 3 dB Min.
TNC
TNC
Gold
65 ℃
-10 ℃