Coupler

Port Connector Type

 
Series

Catalog

Connector Type

Parts

Industry Standard

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Sensitivity

Attenuation

Number of Ports

Port Connector Type

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mounting Style

Contact Plating

Mating/Unmating Cycles

Operating Temperature (Max.)

Operating Temperature (Min.)

HDHRecommended
Directional Couplers with Connectors (H Type)
Adapter
50 Ω
1, 2, 2.3, 4, 7.8, 11, 14.5 GHz
1.1, 1.2, 1.3, 1.4 Max.
3, 6, 10, 20 dB
SMA
SMA
Gold
65 ℃
-10 ℃